Product details

Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 7 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
Number of full bridges 2 Vs (min) (V) 2 Vs ABS (max) (V) 7 Peak output current (A) 1.6 RDS(ON) (HS + LS) (mΩ) 305 Sleep current (µA) 0.01 Control mode PH/EN, PWM Control interface Hardware (GPIO) Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DSS) 12 6 mm² 3 x 2
  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low MOSFET On-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • 2-V to 7-V Operating Supply Voltage
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Dedicated nSLEEP Input Pin
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

  • Dual-H-Bridge Motor Driver
    • Capable of Driving Two DC Motors or One Stepper Motor
    • Low MOSFET On-Resistance:
      HS + LS 305 mΩ
  • 1.5-A Maximum Drive Current Per H-Bridge
  • Configure Bridges Parallel for 3-A Drive Current
  • 2-V to 7-V Operating Supply Voltage
  • Flexible PWM or PHASE/ENABLE Interface
  • Low-Power Sleep Mode With 95-nA Maximum Supply Current
  • Dedicated nSLEEP Input Pin
  • Tiny 2.00-mm × 3.00-mm WSON Package

All trademarks are the property of their respective owners. All trademarks are the property of their respective owners.

The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFET configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8836 supplies up to 1.5-A of output current per H-bridge. It operates on a power supply voltage from 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces can be selected which are compatible with industry-standard devices. A low-power sleep mode is provided which turns off all unnecessary logic to provide a very low current state.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8836 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

The DRV8836 provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device has two H-bridge drivers, and can drive two DC motors or one stepper motor, as well as other devices like solenoids. The output driver block for each consists of N-channel power MOSFET configured as an H-bridge to drive the motor winding. An internal charge pump generates gate drive voltages.

The DRV8836 supplies up to 1.5-A of output current per H-bridge. It operates on a power supply voltage from 2 V to 7 V.

PHASE/ENABLE and IN/IN interfaces can be selected which are compatible with industry-standard devices. A low-power sleep mode is provided which turns off all unnecessary logic to provide a very low current state.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8836 is packaged in a tiny 12-pin WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the orderable addendum at the end of the datasheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
DRV8410 ACTIVE 1.65-V to 11-V, 2.5-A, dual H-bridge motor driver with current regulation PWM control interface with integrated current regulation, higher max current and higher on resistance
DRV8411 ACTIVE 1.65-V to 11-V, 4-A, dual H-bridge motor driver with current regulation PWM control interface with integrated current regulation and higher max current
DRV8835 ACTIVE 12-V, 1.5-A dual H-bridge motor driver Higher voltage support

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet DRV8836 Dual Low-Voltage H-Bridge IC datasheet (Rev. D) PDF | HTML 29 Mar 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) PDF | HTML 22 Jul 2021
More literature TM4C123x Stepper Motor Control Product Summary 06 Jul 2015
Design guide Low-Power Micro Stepper Motor Driver Using FRAM MCU Design Guide 19 Jun 2015
User guide DRV8835, DRV8836 Evaluation Module 26 Mar 2012
Application note Understanding Motor Driver Current Ratings 06 Feb 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8836EVM — DRV8836 Evaluation Module

The DRV8836 evaluation module (EVM) demonstrates the capabilities and performance of the DRV8836 motor driver from Texas Instruments. User can control the DRV8836 with an external microcontroller via signal header connectors or use on-board switches for stand-alone operation.

User guide: PDF
Not available on TI.com
Support software

SLVC420 Board Files: DRV8835 EVM and DRV8836 EVM

Supported products & hardware

Supported products & hardware

Products
Brushed DC (BDC) motor drivers
DRV8835 12-V, 1.5-A dual H-bridge motor driver DRV8836 11-V, 1.5-A dual H-bridge motor driver with phase/enable
Hardware development
Evaluation board
DRV8835EVM DRV8835 Evaluation Module DRV8836EVM DRV8836 Evaluation Module
Package Pins Download
WSON (DSS) 12 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos