DRV8837 1.8A Low Voltage Brushed DC Motor Driver (PWM Ctrl) | TI.com

DRV8837 (ACTIVE)

1.8A Low Voltage Brushed DC Motor Driver (PWM Ctrl)

1.8A Low Voltage Brushed DC Motor Driver (PWM Ctrl) - DRV8837
Datasheet
 

Description

The DRV883x family of devices provides an integrated motor driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered motion control applications. The device can drive one dc motor or other devices like solenoids. The output driver block consists of N-channel power MOSFETs configured as an H-bridge to drive the motor winding. An internal charge pump generates needed gate drive voltages.

The DRV883x family of devices can supply up to
1.8 A of output current. It operates on a motor power supply voltage from 0 to 11 V, and a device power supply voltage of 1.8 V to 7 V.

The DRV8837 device has a PWM (IN1-IN2) input interface; the DRV8838 device has a PH-EN input interface. Both interfaces are compatible with industry-standard devices.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • H-Bridge Motor Driver
    • Drives a DC Motor or Other Loads
    • Low MOSFET On-Resistance: HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • Motor VM: 0 to 11 V
    • Logic VCC: 1.8 to 7 V
  • PWM or PH-EN Interface
    • DRV8837: PWM, IN1 and IN2
    • DRV8838: PH and EN
  • Low-Power Sleep Mode With 120-nA Maximum Sleep Current
    • nSLEEP pin
  • Small Package and Footprint
    • 8-Pin WSON With Thermal Pad
    • 2.0 × 2.0 mm
  • Protection Features
    • VCC Undervoltage Lockout (UVLO)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in Brushed DC Drivers with FETs

 
Vs (Min) (V)
Vs (Max) (V)
RMS Output Current (A)
Peak Output Current (A)
Number of Full Bridges
Control I/F
RDS(ON) (HS + LS) (mOhms)
Number of Half Bridges
Features
Rating
Operating Temperature Range (C)
Pin/Package
DRV8837 DRV8832 DRV8837C DRV8838 DRV8839
1.8     2.75     1.8     1.8     1.8    
11     6.8     11     11     11    
1.8     1     1     1.8     1.8    
1.8     1     1     1.8     1.8    
1     1     1     1     1    
PWM     PWM     PWM     PH/EN     Independent 1/2-H PWM    
280     450     1000     280     280    
2     2     2     2     2    
Split Vcc/Vm Supplies
35nA Sleep Current    
Speed Regulation     Split Vcc/Vm Supplies
35nA Sleep Current    
Split Vcc/Vm Supplies
35nA Sleep Current    
Independent 1/2-H PWM Control    
Catalog     Catalog     Catalog     Catalog     Catalog    
-40 to 85     -40 to 85     -40 to 85     -40 to 85     -40 to 85    
8WSON     10MSOP-PowerPAD
10VSON    
8WSON     8WSON     12WSON