DRV8838 (ACTIVE) 1.8A Low Voltage Brushed DC Motor Driver

1.8A Low Voltage Brushed DC Motor Driver - DRV8838
Datasheet
 

Design kits & evaluation modules (1)

Name Part# Type
DRV8838 Low Voltage Brushed DC Motor Driver Evaluation Module DRV8838EVM Evaluation Modules & Boards

Reference designs

Low Voltage Brushed Motor System

This brushed motor system implements an MSP430 microcontroller, a DRV8837 brushed DC motor driver, and a 12V brushed motor. It is suitable for applications requiring up to 10300 RPM under no load condition. The system is 19 x 33 mm, excluding the motor, making it ideal for applications that require (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.