DRV8839 1.8A Low Voltage Dual Half-Bridge Driver with Individual Control Interface | TI.com

DRV8839 (ACTIVE)

1.8A Low Voltage Dual Half-Bridge Driver with Individual Control Interface

 

Description

The DRV8839 provides a versatile power driver solution for cameras, consumer products, toys, and other low-voltage or battery-powered applications. The device has two independent ½-H-bridge drivers and can drive one DC motor or one winding of a stepper motor, as well as other devices like solenoids. The output stages use N-channel power MOSFETs configured as ½-H-bridges. An internal charge pump generates needed gate-drive voltages.

The DRV8839 can supply up to 1.8-A of output current. It operates on a motor power supply voltage from 0 V to 11 V and a device power supply voltage of 1.8 V to 7 V.

The DRV8839 has independent input and enable pins for each ½-H-bridge which allow independent control of each output.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.

The DRV8839 is packaged in a 12-pin,
2.00-mm × 3.00-mm WSON package (Eco-friendly: RoHS and no Sb/Br).

For all available packages, see the Orderable Addendum at the end of the data sheet.

Features

  • Dual ½-H-Bridge Motor Driver
    • Drives a DC Motor or One Winding of a Stepper Motor, or Other Loads
    • Low MOSFET ON-Resistance:
      HS + LS 280 mΩ
  • 1.8-A Maximum Drive Current
  • Separate Motor and Logic Supply Pins:
    • 0-V to 11-V Motor-Operating Supply-Voltage
    • 1.8-V to 7-V Logic Supply-Voltage
  • Individual ½-H-Bridge Control Input Interface
  • Low-Power Sleep Mode With 120-nA Maximum Combined Supply Current
  • 2.00-mm × 3.00-mm 12-Pin WSON Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) Number of half bridges Control I/F RDS(ON) (HS + LS) (mOhms) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8839 Order now 1.8     11     1.8     2     Independent 1/2-H PWM     280     Catalog     -40 to 85     WSON | 12     See datasheet (WSON)     0.50 | 1ku    
DRV8837 Order now 1.8     11     1.8     2     PWM     280     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.45 | 1ku    
DRV8837C Order now 1.8     11     1     2     PWM     1000     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.35 | 1ku    
DRV8838 Order now 1.8     11     1.8     2     PH/EN     280     Catalog     -40 to 85     WSON | 8     See datasheet (WSON)     0.45 | 1ku