DRV8840
45-V, 5-A H-bridge motor driver with current regulation with phase/enable control
DRV8840
- Single H-Bridge Current-Control Motor Driver
- 8.2-V to 45-V Operating Supply Voltage Range
- Five Bit Current Control Allows up to 32 Current Levels
- Low MOSFET R DS(on) Typical 0.4 Ω (HS + LS)
- 5-A Maximum Drive Current at 24 V, T A = 25°C
- Built-In 3.3-V Reference Output
- Parallel Digital Control Interface
- Thermal Enhanced Surface Mount Package
- Protection Features:
- Overcurrent Protection (OCP)
- Thermal Shutdown (TSD)
- VM Undervoltage Lockout (UVLO)
- Fault Condition Indication Pin (nFAULT)
The DRV8840 provides an integrated motor driver solution for printers, scanners, and other automated equipment applications. The device has one H-bridge driver, and is intended to drive one DC motor. The output driver block for each consists of N-channel power MOSFETs configured as full H-bridges to drive the motor windings. The DRV8840 can supply up to 5-A peak or 3.5-A output current (with proper heatsinking at 24 V and 25°C).
A simple parallel digital control interface is compatible with industry-standard devices. Decay mode is programmable to allow braking or coasting of the motor when disabled.
Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature.
The DRV8840 is available in a 28-pin HTSSOP package with PowerPAD™ (Eco-friendly: RoHS & no Sb/Br).
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DRV8840 DC Motor Driver IC datasheet (Rev. E) | PDF | HTML | 23 Mar 2023 |
Application note | Best Practices for Board Layout of Motor Drivers (Rev. B) | PDF | HTML | 14 Oct 2021 | |
Application note | Calculating Power Dissipation for a H-Bridge or Half Bridge Driver (Rev. A) | PDF | HTML | 22 Jul 2021 | |
Application note | Methods to Configure Current Regulation for Brushed and Stepper Motors (Rev. B) | PDF | HTML | 19 Jan 2021 | |
Application note | PowerPAD™ Thermally Enhanced Package (Rev. H) | 06 Jul 2018 | ||
Technical article | Motor Drive Forum Top FAQs: Understanding current ratings | PDF | HTML | 23 Jul 2015 | |
Technical article | Motor Drive forum Top FAQs Part 2: How to estimate motor regeneration and VM pumpi | PDF | HTML | 13 Jul 2015 | |
Application note | Understanding Motor Driver Current Ratings | 06 Feb 2012 | ||
User guide | CPG005_DRV88xx Evaluation Modules | 27 Apr 2011 | ||
Application brief | PowerPAD™ Made Easy (Rev. B) | 12 May 2004 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DRV8840EVM — Evaluation Module for DRV8840
The DRV8840 evaluation module consists of a 5.0A, single-H-bridge motor driver with a Phase/Enable control interface and a small number external components that can be used to drive a single brushed DC motor. The on-board MSP430 MCU + software/GUI provides signaling and control and supports PWM (...)
Package | Pins | Download |
---|---|---|
HTSSOP (PWP) | 28 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.