DRV8844 5A Brushed DC Motor or Quad 1.75A Solenoid/Relay Driver with +/-30V Split Supply Support (PWM Ctrl) | TI.com

DRV8844 (ACTIVE)

5A Brushed DC Motor or Quad 1.75A Solenoid/Relay Driver with +/-30V Split Supply Support (PWM Ctrl)

5A Brushed DC Motor or Quad 1.75A Solenoid/Relay Driver with +/-30V Split Supply Support (PWM Ctrl) - DRV8844
Datasheet
 

Recommended alternative parts

  • DRV8886AT  -  The DRV8886AT has integrated microstepping up to 1/16, Integrated Current Sensing, and adaptive decay mode for Stepper Motor applications

Description

The DRV8844 provides four individually controllable 1/2-H-bridge drivers. It can be used to drive two DC motors, one stepper motor, four solenoids, or other loads. The output driver channel for each channel consists of N-channel power MOSFET’s configured in a 1/2-H-bridge configuration.

The DRV8844 can supply up to 2.5-A peak or 1.75-A RMS output current per channel (with proper PCB heatsinking at 24 V and 25°C) per H-bridge.

Separate inputs to independently control each 1/2-H-bridge are provided. To allow operation with split supplies, the logic inputs and nFAULT output are referenced to a separate floating ground pin.

Internal shutdown functions are provided for over current protection, short circuit protection, undervoltage lockout, and overtemperature.

The DRV8844 is available in a 28-pin HTSSOP package with PowerPAD (Eco-friendly: RoHS & no Sb/Br).

For all available packages, see the orderable addendum at the end of the data sheet.

Features

  • Quad 1/2-H-Bridge DC Motor Driver
    • Can Drive Four Solenoids, Two DC Motors, One Stepper Motor, or Other Loads
    • Full Individual Half Bridge Control
    • Low MOSFET On-Resistance
  • 2.5-A Maximum Drive Current at 24 V, 25°C
  • Floating Input Buffers Allow Dual (Bipolar) Supplies (up to ±30 V)
  • Built-In 3.3-V, 10-mA LDO Regulator
  • Industry Standard IN/IN Digital Control Interface
  • 8-V to 60-V Operating Supply Voltage Range
  • Outputs Can Be Connected in Parallel
  • Thermally Enhanced Surface Mount Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) Number of half bridges Control I/F RDS(ON) (HS + LS) (mOhms) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8844 Order now 8     60     5     4     Independent 1/2-H PWM     480     Catalog     -40 to 85     HTSSOP | 28     28HTSSOP: 43 mm2: 4.4 x 9.7 (HTSSOP | 28)     1.75 | 1ku    
DRV8816 Order now 8     38     2.8     2     Independent 1/2-H PWM     830     Catalog     -40 to 85     HTSSOP | 16     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     0.99 | 1ku