DRV8860 Octal Low-Side Driver with Serial Interface | TI.com

DRV8860
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Octal Low-Side Driver with Serial Interface

 

Description

The DRV8860 provides an 8-channel low side driver with overcurrent protection and open/shorted load detection. It has built-in diodes to clamp turn-off transients generated by inductive loads, and can be used to drive unipolar stepper motors, DC motors, relays, solenoids, or other loads.

The PWP package can supply up to 330 mA × 8 channel and The PW package can supply up to 200 mA × 8 channel continuous output current. A single channel can deliver up to 560 mA continuous output current.

A serial interface is provided to control the DRV8860 output drivers, configure internal setting register and read the fault status of each channel. DRV8860 devices can be daisy-chained together to use a single serial interface. Energizing-time and holding-PWM-Duty cycles are configurable through serial interface as well. These functions allow for cooler running than always-on solutions.

Internal shutdown functions are provided for overcurrent protection, short-circuit protection, undervoltage lockout, and overtemperature. DRV8860A does not include open load detection. Fault information for each channel can be read out through serial interface and indicated by an external fault pin.

Features

  • 8-Channel Protected Low-side Driver
    • Eight NMOS FETs with Overcurrent Protection
    • Integrated Inductive Catch Diodes
    • Serial Interface
    • Open/Short Load Detection (DRV8860 only)
    • Configurable 100% Output Timing
    • Configurable PWM Duty Cycle
  • Continuous Current Driving Capability
    • 560 mA (Single Channel on) PW and PWP
    • 200 mA (8 Channels on) PW
    • 330 mA (8 Channels on) PWP
    • Support Parallel Configuration
  • 8 V to 38 V Supply Voltage Range
  • Input Digital Noise Filter for Noise Immunity
  • Internal Data Read Back Capability for Reliable
    Control
  • Protection and Diagnostic Features
    • Overcurrent Protection (OCP)
    • Open Load Detection (OL)
    • Overtemperature Shutdown (OTS)
    • Undervoltage Lockout (UVLO)
    • Individual Channel Status Report
    • Fault Condition Alarm

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Micro-stepping levels Features Package size: mm2:W x L (PKG) Approx. price (US$)
DRV8860 Order now 8     38     0.62     1500     Serial     Serial       Open-Load Detection     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
1.50 | 1ku    
DRV8803 Order now 8.2     60     2.3     500     PWM     Hardware (GPIO)         16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.40 | 1ku    
DRV8804 Order now 8.2     60     2.3     500     Serial     Serial         16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.40 | 1ku    
DRV8805 Order now 8.2     60     2.3     500     STEP/DIR     Hardware (GPIO)     2       16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
20SOIC: 132 mm2: 10.3 x 12.8 (SOIC | 20)    
1.45 | 1ku    
DRV8806 Order now 8.2     40     3     500     Serial     Serial       Open-Load Detection     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     1.25 | 1ku