DRV8870
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.6A Brushed DC Motor Driver (PWM Ctrl)

 

Design kits & evaluation modules (1)

Name Part# Type
DRV8870 H-Bridge PWM Motor Driver Evaluation Module DRV8870EVM Evaluation Modules & Boards

Reference designs

10.8-V/15-W, >90% Efficiency, 2.4-cm2, Power Stage Reference Design for Brushed DC Servo Drive

This 15W, 12-mm x 20-mm, power stage reference design drives and controls the position of the brushed DC (BDC) motor operating from a three to six cell Li-ion battery. This highly efficient solution is optimized with a very small form factor that easily fits into the motor, and supports precise (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer DRV8870

  Min   Max Range
Vin  V 6.50 to 45.00V
RMS Current  A ≤ 2A
Ambient Temp  °C -40 to 125°C