DRV8871 (ACTIVE) 3.6A Brushed DC Motor Driver with Integrated Current Sensing (PWM Ctrl)

 

Design kits & evaluation modules (1)

Name Part# Type
DRV8871 H-Bridge PWM Motor Driver Evaluation Module DRV8871EVM Evaluation Modules & Boards

Reference designs

TI Designs Reference Design Library is a robust reference design library spanning analog, embedded processor and connectivity. Created by TI experts to help you jump start your system design, all TI Designs include schematic or block diagrams, BOMs and design files to speed your time to market. Search and download designs at ti.com/tidesigns

TI Designs

Ultra Small Brushed DC Motor Current Regulation TI Reference Design

TIDA-00786 is a small footprint brushed DC motor controller that has a fixed 100% duty-cycle speed input and variable current regulation.  The DRV8871’s integrated current sensing feature allows the design to utilize a standard potentiometer allowing the user to vary the current limiting (...)

View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.

WEBENCH® Designer DRV8871

  Min   Max Range
Vin  V 6.50 to 45.00V
RMS Current  A ≤ 2A
Ambient Temp  °C -40 to 125°C