DRV8876 37-V, 3.5-A brushed DC motor driver with integrated current sensing and current sense output | TI.com

DRV8876
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
37-V, 3.5-A brushed DC motor driver with integrated current sensing and current sense output

 

Description

The DRV887x family of devices are flexible motor drivers for a wide variety of applications. The devices integrate an N-channel H-bridge, charge pump regulator, current sensing and regulation, current proportional output, and protection circuitry. The charge pump improves efficiency by allowing for both high-side and low-side N-channels MOSFETs and 100% duty cycle support. The family of devices come in pin-to-pin, scalable RDS(on) options to support different loads with minimal design changes.

Integrated current sensing allows for the driver to regulate the motor current during start up and high load events. A current limit can be set with an adjustable external voltage reference. Additionally, the devices provide an output current proportional to the motor load current. This can be used to detect motor stall or change in load conditions. The integrated current sensing uses an internal current mirror architecture, removing the need for a large power shunt resistor, saving board area and reducing system cost.

A low-power sleep mode is provided to achieve ultra-low quiescent current draw by shutting down most of the internal circuitry. Internal protection features are provided for supply undervoltage lockout (UVLO), charge pump undervoltage (CPUV), output overcurrent (OCP), and device overtemperature (TSD). Fault conditions are indicated on nFAULT.

Features

  • N-channel H-bridge motor driver
    • Drives one bidirectional brushed DC motor
    • Two unidirectional brushed DC motors
    • Other resistive and inductive loads
  • 4.5-V to 37-V operating supply voltage range
  • Pin to pin RDS(on) variants
    • DRV8874: 200-mΩ (High-Side + Low-Side)
    • DRV8876: 700-mΩ (High-Side + Low-Side)
  • High output current capability
    • DRV8874: 6-A Peak
    • DRV8876: 3.5-A Peak
  • Integrated current sensing and regulation
  • Proportional current output (IPROPI)
  • Selectable current regulation (IMODE)
    • Cycle-by-cycle or fixed off time
  • Selectable input control modes (PMODE)
    • PH/EN and PWM H-bridge control modes
    • Independent half-bridge control mode
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Ultra low-power sleep mode
    • <1-µA @ VVM = 24-V, TJ = 25°C
  • Spread spectrum clocking for low electromagnetic interference (EMI)
  • Integrated protection features
    • Undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
      • Automatic retry or outputs latched off (IMODE)
    • Thermal shutdown (TSD)
    • Automatic fault recovery
    • Fault indicator pin (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Brushed DC (BDC) motor drivers Email Download to Excel
Part number Order Number of full bridges Vs (Min) (V) Vs (Max) (V) Peak output current (A) RDS(ON) (HS + LS) (mOhms) Control mode Control interface Features Package size: mm2:W x L (PKG) Approx. price (US$) Rating
DRV8876 Order now 1     4.5     37     3.5     700     Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)     Current Sense Amplifier
Integrated Current Sensing    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16VQFN: 9 mm2: 3 x 3 (VQFN | 16)    
0.55 | 1ku     Catalog    
DRV8801 Order now 1     8     38     3     830     PH/EN     Hardware (GPIO)     Current Sense Amplifier     16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)
16QFN: 16 mm2: 4 x 4 (QFN | 16)    
0.87 | 1ku     Catalog    
DRV8870 Order now 1     6.5     45     3.7     565     PWM     Hardware (GPIO)     Current Regulation     8SO PowerPAD: 19 mm2: 3.9 x 4.89 (SO PowerPAD | 8)     0.46 | 1ku     Catalog    
DRV8873 Order now 1     4.5     37     10     150     Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)
SPI    
Current Sense Amplifier
Integrated Current Sensing
Open-Load Detection    
24HTSSOP: 34 mm2: 4.4 x 7.8 (HTSSOP | 24)     1.17 | 1ku     Catalog    
DRV8874 Order now 1     4.5     37     6     200     Independent 1/2-Bridge
PH/EN
PWM    
Hardware (GPIO)     Current Sense Amplifier
Integrated Current Sensing    
16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     1.01 | 1ku     Catalog    
DRV8876N Order now 1     4.5     37       700     Independent 1/2-Bridge
PWM    
Hardware (GPIO)       16HTSSOP: 32 mm2: 6.4 x 5 (HTSSOP | 16)     0.52 | 1ku     Catalog