DRV8876
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
37-V, 3.5-A brushed DC motor driver with integrated current sensing and current sense output

 

Models (2)

Title Category Type Date
DRV8876-Q1 PSpice Transient Model PSpice Model ZIP 27 Jun 2018
DRV8876 PSpice Transient Model PSpice Model ZIP 27 Jun 2018

Design kits & evaluation modules (1)

Name Part# Type
DRV8876 single H-bridge motor driver evaluation module DRV8876EVM Evaluation Modules & Boards

Reference designs

18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design

This reference design demonstrates a brushed DC (BDC) motor driver solution for a vacuum robot main wheel and main brush, which can detect a motor stall without any additional sensors. This design allows for a low component count and small form factor while providing flexibility for controlling BDC (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Software (1)

DRV887xEVM Firmware (Rev. B)  (ZIP 79 KB )    08 Aug 2019