DRV8884 1.0A Stepper Motor Driver With 1/16 Microstepping and Integrated Current Sensing (STEP/DIR Ctrl) | TI.com

DRV8884 (ACTIVE) 1.0A Stepper Motor Driver With 1/16 Microstepping and Integrated Current Sensing (STEP/DIR Ctrl)

 

Recommended alternative parts

  • DRV8885  -  The DRV8885 has the same pinout and is higher current

Description

The DRV8884 device is a stepper motor driver for industrial equipment applications. The device has two N-channel power MOSFET H-bridge drivers, a microstepping indexer, and integrated current sense. The DRV8884 is capable of driving up to 1.0-A full scale or 0.7-A rms output current (depending on proper PCB ground plane for thermal dissipation and at 24 V and TA = 25°C).

The DRV8884 integrated current sense functionality eliminates the need for two external sense resistors.

The STEP/DIR pins provide a simple control interface. The device can be configured in full-step up to 1/16 step modes. A low-power sleep mode is provided for very-low quiescent current standby using a dedicated nSLEEP pin.

Internal protection functions are provided for undervoltage, charge pump faults, overcurrent, short circuits, and overtemperature. Fault conditions are indicated by an nFAULT pin.

Features

  • PWM Microstepping Stepper Motor Driver
    • Up to 1/16 Microstepping
    • Non-Circular and Standard ½ Step Modes
  • Integrated Current Sense Functionality
    • No Sense Resistors Required
    • ±6.25% Full-Scale Current Accuracy
  • Slow and Mixed Decay Options
  • 8.0- to 37-V Operating Supply Voltage Range
  • Low RDS(ON): 1.4 Ω HS + LS at 24 V, 25°C
  • High Current Capacity
    • 1.0-A Full Scale per Bridge
    • 0.7-A rms per Bridge
  • Fixed Off-Time PWM Chopping
  • Simple STEP/DIR Interface
  • Low-Current Sleep Mode (20 µA)
  • Small Package and Footprint
    • 24 HTSSOP PowerPAD™ Package
    • 28 WQFN Package
  • Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • Overcurrent Protection (OCP)
    • Thermal Shutdown (TSD)
    • Fault Condition Indication Pin (nFAULT)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Stepper motor drivers Email Download to Excel
Part number Order Vs (Min) (V) Vs (Max) (V) Control I/F Micro-stepping levels Peak output current (A) RDS(ON) (HS + LS) (mOhms) Operating temperature range (C) Approx. price (US$) Rating Package Group
DRV8884 Order now 8     37     STEP/DIR     16     1     1400     -40 to 125     1.30 | 1ku     Catalog     HTSSOP | 24
WQFN | 28    
DRV8824 Order now 8.2     45     STEP/DIR     32     1.6     1280     -40 to 85     1.50 | 1ku     Catalog     HTSSOP | 28
VQFN | 28    
DRV8825 Order now 8.2     45     STEP/DIR     32     2.5     400     -40 to 85     1.60 | 1ku     Catalog     HTSSOP | 28    
DRV8880 Order now 6.5     45     STEP/DIR     16     2.5     630     -40 to 125     1.57 | 1ku     Catalog     HTSSOP | 28
WQFN | 28    
DRV8885 Order now 8     37     STEP/DIR     16     1.5     860     -40 to 125     1.44 | 1ku     Catalog     HTSSOP | 24
WQFN | 28    
DRV8886 Order now 8     37     STEP/DIR     16     2     550     -40 to 125     1.51 | 1ku     Catalog     HTSSOP | 24
WQFN | 28