DS10BR150 1.0 Gbps LVDS Buffer/Repeater | TI.com

DS10BR150 (ACTIVE) 1.0 Gbps LVDS Buffer/Repeater

1.0 Gbps LVDS Buffer/Repeater - DS10BR150
Datasheet
 

Description

The DS10BR150 is a single channel 1.0 Gbps LVDS buffer optimized for high-speed signal transmission over lossy FR-4 printed circuit board backplanes and balanced cables. Fully differential signal paths ensure exceptional signal integrity and noise immunity.

Wide input common mode range allows the receiver to accept signals with LVDS, CML and LVPECL levels; the output levels are LVDS. A very small package footprint requires a minimal space on the board while the flow-through pinout allows easy board layout. The differential inputs and outputs are internally terminated with a 100Ω resistor to lower device input and output return losses, reduce component count and further minimize board space.

Features

  • DC - 1.0 Gbps Low Jitter, High Noise Immunity, Low Power Operation
  • On-chip 100Ω Input and Output Termination Minimizes Insertion and Return Losses, Reduces Component Count and Minimizes Board Space
  • 7 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 3 mm x 3 mm 8-WSON Space Saving Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS10BR150 Order now Buffer     LVDS     1     1     LVDS
LVPECL
CML    
LVDS     1000     7     -40 to 85     WSON | 8     See datasheet (WSON)