DS25BR400

ACTIVE

Quad 2.5-Gbps CML transceiver with transmit de-emphasis and receive equalization

Product details

Function Buffer, Equalizer, Transmitter Protocols CML Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 2500 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
Function Buffer, Equalizer, Transmitter Protocols CML Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (MBits) 2500 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NKA) 60 81 mm² 9 x 9
  • 250 Mbps – 2.5 Gbps Low Jitter Operation
  • Optional Fixed Input Equalization
  • Selectable Output De-Emphasis
  • Individual Loopback Controls
  • On-Chip Termination
  • +3.3V Supply
  • Lead-Less WQFN-60 Pin Package
    • (9 mm x9 mm x0.8 mm, 0.5 mm Pitch)
  • −40°C to +85°C Industrial Temperature Range
  • 6 kV ESD Rating, HBM
  • 250 Mbps – 2.5 Gbps Low Jitter Operation
  • Optional Fixed Input Equalization
  • Selectable Output De-Emphasis
  • Individual Loopback Controls
  • On-Chip Termination
  • +3.3V Supply
  • Lead-Less WQFN-60 Pin Package
    • (9 mm x9 mm x0.8 mm, 0.5 mm Pitch)
  • −40°C to +85°C Industrial Temperature Range
  • 6 kV ESD Rating, HBM

The DS25BR400 is a quad 250 Mbps – 2.5 Gbps CML transceiver, or 8-channel buffer, for use in backplane and cable applications. With operation down to 250 Mbps, the DS25BR400 can be used in applications requiring both low and high frequency data rates. Each input stage has a fixed equalizer to reduce ISI distortion from board traces. The equalizers are enabled through two control pins. These control pins provide flexibility in applications where ISI distortion may vary from one direction to another. All output drivers have four selectable steps of de-emphasis to compensate for transmission loss. The de-emphasis blocks are also grouped in fours. In addition, the DS25BR400 also has loopback control capability on four channels. All the CML drivers have 50Ω termination to VCC. All receivers are internally terminated with differential 100Ω.

The DS25BR400 is a quad 250 Mbps – 2.5 Gbps CML transceiver, or 8-channel buffer, for use in backplane and cable applications. With operation down to 250 Mbps, the DS25BR400 can be used in applications requiring both low and high frequency data rates. Each input stage has a fixed equalizer to reduce ISI distortion from board traces. The equalizers are enabled through two control pins. These control pins provide flexibility in applications where ISI distortion may vary from one direction to another. All output drivers have four selectable steps of de-emphasis to compensate for transmission loss. The de-emphasis blocks are also grouped in fours. In addition, the DS25BR400 also has loopback control capability on four channels. All the CML drivers have 50Ω termination to VCC. All receivers are internally terminated with differential 100Ω.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS25BR400 Quad 2.5Gbps CML Transceiver w/Transmit De-Emphas & Receive Equal datasheet (Rev. I) 19 Feb 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (NKA) 60 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos