DS280BR820 Low Power 28 Gbps 8 Channel Linear Repeater | TI.com

DS280BR820 (ACTIVE) Low Power 28 Gbps 8 Channel Linear Repeater

 

Special note

To request a full data sheet, IBIS AMI models, and Device GUI profile: Request DS280BR820

Description

The DS280BR820 is an extremely low-power, high-performance eight-channel linear equalizer supporting multi-rate, multi-protocol interfaces up to 28 Gbps. It is used to extend the reach and improve the robustness of high-speed serial links for backplane, front-port, and chip-to-chip applications.

The linear nature of the DS280BR820’s equalization preserves the transmit signal characteristics, thereby allowing the host and link partner ASICs to freely negotiate transmit equalizer coefficients (100G-CR4/KR4). This transparency to the link training protocol facilitates system-level interoperability with minimal effect on the latency. Each channel operates independently, which allows the DS280BR820 to support individual lane Forward Error Correction (FEC) pass-through.

The DS280BR820's small package dimensions, optimized high-speed signal escape, and the pin-compatible Retimer portfolio make the DS280BR820 ideal for high-density backplane applications. Simplified equalization control, low power consumption, and ultra-low additive jitter make it suitable for front-port interfaces such as 100G-SR4/LR4/CR4. The small 8-mm × 13-mm footprint easily fits behind numerous standard front-port connectors like QSFP, SFP, CFP2/CFP4, and CDFP without the need for a heat sink.

Integrated AC coupling capacitors (RX side) eliminate the need for external capacitors on the PCB. The DS280BR820 has a single power supply and minimal need for external components. These features reduce PCB routing complexity and bill of materials (BOM) cost.

A pin-compatible Retimer device is available for longer reach applications.

The DS280BR820 can be configured either via the SMBus or through an external EEPROM. Up to 16 devices can share a single EEPROM.

Features

  • Octal-Channel Multi-Protocol Linear Equalizer Supporting up to 28 Gbps Interfaces
  • Low Power Consumption: 93 mW / Channel (Typical)
  • No Heat Sink Required
  • Linear Equalization for Seamless Support of Link Training, Auto-Negotiation, and FEC Pass-Through
  • Extends Channel Reach by 17 dB+ Beyond Normal ASIC-to-ASIC Capability
  • Ultra-Low Latency: 100 ps (Typical)
  • Low Additive Random Jitter
  • Small 8-mm × 13-mm BGA Package with Integrated RX AC Coupling Capacitors for Easy Flow-Through Routing
  • Unique Pinout Allows Routing High-Speed Signals Underneath the Package
  • Pin-Compatible Retimer Available
  • Single 2.5-V ±5% Power Supply
  • –40°C to +85°C Operating Temperature Range

Parametrics

Compare all products in Ethernet retimers, redrivers/repeaters & MUX buffers Email Download to Excel
Part number Order Device type Number of channels (#) Application Input compatibility Speed (Max) (Gbps) SupplyVoltage (Volt) Protocols Operating temperature range (C) Package Group
DS280BR820 Order now Repeater     8     Front Port
Backplane    
CML     28.125     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR/CR
100G-CR
QSFP28
CFP2/CFP4
CDFP    
-40 to 85     NFBGA | 135    
DS100KR800 Order now Repeater     8     Front Port
Backplane
Peripheral I/O    
AC-coupling
CML    
10.3     3.3
2.5    
10G-SR/LR
10G-KR
40G-SR4/LR4
40G-KR4
Infiniband
Fibre Channel
CPRI
OBSAI
Interlaken
sRIO
General purpose    
-40 to 85     WQFN | 54    
DS125BR820 Order now Repeater     8     Front Port
Backplane
Peripheral I/O    
AC-coupling
CML    
12.5     3.3
2.5    
10G-SR/LR
10G-KR
40G-SR4/LR4
40G-KR4
SAS1
SAS2
SAS3
SATA1
SATA2
SATA3
Infiniband
Fibre Channel
CPRI
OBSAI
Interlaken
sRIO
General purpose
PCIe1
PCIe2
PCIe3    
-40 to 85     WQFN | 54    
DS280BR810 Order now Repeater     8     Front Port
Backplane    
CML     28.125     2.5     IEEE802.3bj
100GbE
Infiniband EDR
OIF-CEi-25G-LR/MR/SR/VSR/CR
100G-CR
QSFP28
CFP2/CFP4
CDFP    
-40 to 85     NFBGA | 135