DS80PCI800
2.5/5.0/8.0-Gbps 8-channel PCI Express redriver with equalization & De-Emphasis
DS80PCI800
- Comprehensive Family, Proven System Interoperability
- DS80PCI102 : x1 PCIe
Gen-1, Gen-2, and Gen-3 - DS80PCI402 : x4 PCIe
Gen-1, Gen-2, and Gen-3 - DS80PCI800: x8/x16 PCIe
Gen-1, Gen-2, and Gen-3
- DS80PCI102 : x1 PCIe
- Automatic Rate Detect and Adaptation to Gen-1/2/3 Speeds
- Seamless Support for Gen-3 Transmit FIR Handshake
- Receiver EQ (up to 36 dB), Transmit De-Emphasis
(up to 12 dB) - Adjustable Transmit VOD: 0.8 to 1.3 Vp-p (Pin Mode)
- 0.2 UI of Residual Deterministic Jitter at 8 Gbps After
40 Inches of FR4 or 10 m 30-awg PCIe Cable - Low Power Dissipation With Ability to Turn Off Unused
Channels: 65 mW/Channel - Automatic Receiver Detect (Hot-Plug)
- Multiple Configuration Modes: Pins/SMBus/Direct-
EEPROM Load - Flow-Thru Pinout: 54-Pin WQFN (10-mm × 5.5-mm,
0.5-mm Pitch) - Single Supply Voltage: 2.5 or 3.3 V (Selectable)
- ±3 kV HBM ESD Rating
- –40°C to 85°C Operating Temperature Range
The DS80PCI800 is a low-power, 8-channel repeater with 4-stage input equalization, and an output de-emphasis driver to enhance the reach of PCI-Express serial links in board-to-board or cable interconnects. This device is ideal for higher density x8 and x16 PCI-Express configurations, and it automatically detects and adapts to Gen-1, Gen-2, and Gen-3 data rates for easy system upgrade.
DS80PCI800 offers programmable transmit de-emphasis (up to 12 dB), transmit VOD (up to 1300 mVp-p) and receive equalization (up to 36 dB) to enable longer distance transmission in lossy copper cables (10 meters or more), or backplanes (40 inches or more) with multiple connectors. The receiver can open an input eye that is completely closed due to inter-symbol interference (ISI) introduced by the interconnect medium.
The programmable settings can be applied easily through pins or software (SMBus/I2C), or can be loaded through an external EEPROM. When operating in the EEPROM mode, the configuration information is automatically loaded on power up, which eliminates the need for an external microprocessor or software driver.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | DS80PCI800 2.5-Gbps / 5.0-Gbps / 8.0-Gbps 8-Channel PCI-Express Repeater With Equalization and De-Emphasis datasheet (Rev. G) | PDF | HTML | 09 Jan 2015 |
Application note | Understanding EEPROM Programming for High Speed Repeaters and Mux Buffers | 09 Oct 2014 | ||
User guide | DS80PCI800EVK User’s Guide | 12 Oct 2012 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DS80PCI800EVK — DS80PCI800EVK Evaluation Module
SIGCONARCHITECT-WRTE — SigCon Architect With RTE v2.0.0.8
Supported products & hardware
Products
PCIe, SAS & SATA ICs
Ethernet retimers, redrivers & mux-buffers
Serial digital interface (SDI) ICs
Hardware development
GUI for evaluation module (EVM)
Evaluation board
Interface adapter
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TINA-TI — SPICE-based analog simulation program
Package | Pins | Download |
---|---|---|
WQFN (NJY) | 54 | View options |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.