DS80PCI810 DS80PCI810 Low-Power 8 Gbps 8-Channel Linear Repeater With Equalization | TI.com

DS80PCI810 (ACTIVE) DS80PCI810 Low-Power 8 Gbps 8-Channel Linear Repeater With Equalization

 

Recommended alternative parts

  • DS125BR820  -  Low-Power 12 Gbps 8-Channel Linear Repeater with Equalization

Description

The DS80PCI810 is an extremely low-power high-performance repeater/redriver designed to support eight channels carrying high speed interface up to 8 Gbps, such as PCIe Gen-1, 2, and 3. The receiver’s continuous time linear equalizer (CTLE) provides high frequency boost that is programmable from 2.7 to 9.5 dB at 4 GHz (8 Gbps) followed by a linear output driver. The CTLE receiver is capable of opening an input eye that is completely closed due to inter symbol interference (ISI) induced by interconnect medium such as board traces or twin axial-copper cables. The programmable equalization maximizes the flexibility of physical placement within the interconnect channel and improves overall channel performance.

When operating in PCIe applications, the DS80PCI810 preserves transmit signal characteristics, thereby allowing the host controller and the end point to negotiate transmit equalizer coefficients. This transparency in the link training protocol facilitates system level interoperability and minimizes latency.

The programmable settings can be applied easily via pin control, software (SMBus or I2C), or direct loading from an external EEPROM. In EEPROM mode, the configuration information is automatically loaded on power up, thereby eliminating the need for an external microprocessor or software driver.

Features

  • Low 70 mW/Channel (Typ) Power Consumption,
    With Option to Power Down Unused Channels
  • Seamless Link Training Support
  • Advanced Configurable Signal Conditioning I/O
    • Receive CTLE up to ∼10 dB at 4 GHz
    • Linear Output Driver
    • Variable Output Voltage Range up to 1200
      mVp-p
  • Automatic Receiver Detect (Hot-Plug)
  • Ultra-Low Input-to-Output Latency: 80 ps (Typ)
  • Programmable via Pin Selection, EEPROM, or
    SMBus Interface
  • Single Supply Voltage: 2.5 V or 3.3 V
  • 4 kV HBM ESD Rating
  • −40°C to 85°C Operating Temperature Range
  • Flow-Thru Layout in 10 mm x 5.5 mm 54-Pin
    Leadless WQFN Package
  • Pin Compatible with DS80PCI800

WEBENCH® Designer DS80PCI810

Tx:
Mid Channel:
Rx:
Max Data Rate:  Gbps

 
Number of UI:
PRBS:
 
Eye Diagram

Parametrics

Compare all products in Retimers, redrivers & switches/muxes Email Download to Excel
Part number Order Device type Number of channels (#) Application IN SigCon OUT SigCon Input compatibility Output compatibility Speed (Max) (Gbps) SupplyVoltage (Volt) Protocols Operating temperature range (C) Package Group
DS80PCI810 Order now Redriver     8     PCIe
SATA
SAS    
EQ     Linear CML Driver     AC-coupling
CML    
AC-coupling
CML    
8     2.5
3.3    
PCIe1
PCIe2
PCIe3    
-40 to 85     WQFN | 54    
DS80PCI102 Order now Redriver     2     PCIe
SATA
SAS    
EQ     DE     AC-coupling
CML    
AC-coupling
CML    
8     2.5
3.3    
PCIe1
PCIe2
PCIe3
sRIO
General purpose    
-40 to 85     WQFN | 24    
DS80PCI402 Order now Redriver     8     PCIe
SATA
SAS    
EQ     DE     AC-coupling
CML    
AC-coupling
CML    
8     2.5
3.3    
PCIe1
PCIe2
PCIe3
sRIO
General purpose    
-40 to 85     WQFN | 54