DS90C031QML-SP LVDS Quad CMOS Differential Line Driver | TI.com

DS90C031QML-SP (ACTIVE)

LVDS Quad CMOS Differential Line Driver

LVDS Quad CMOS Differential Line Driver - DS90C031QML-SP
 

Recommended alternative parts

Description

The DS90C031 is a quad CMOS differential line driver designed for applications requiring ultra low power dissipation and high data rates.

The  DS90C031 accepts TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition the driver supports a TRI-STATE function that may be used to disable the output stage, thus dropping the device to a low idle power state of 11 mW typical.

In addition, the DS90C031 provides power-off high impedance LVDS outputs. This feature assures minimal loading effect on the LVDS bus lines when VCC is not present. The DS90C031 and companion line receiver (DS90C032) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Features

  • Radiation guaranteed 100 krad(Si)
  • High impedance LVDS outputs with power-off
  • ±350 mV differential signaling
  • Low power dissipation
  • Low differential skew
  • Low propagation delay
  • Pin compatible with DS26C31
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Compatible with proposed TIA LVDS standard
  • Fail safe logic for floating inputs

All trademarks are the property of their respective owners.

View more

Parametrics Compare all products in LVDS/M-LVDS/ECL/CML Products

 
No. of Tx
No. of Rx
Input Signal
Output Signal
ESD HBM (kV)
ICC (Max) (mA)
Function
Rating
Operating Temperature Range (C)
Package Group
Package Size: mm2:W x L (PKG)
DS90C031QML-SP DS90LV032AQML-SP
4     4    
4     4    
TTL     LVDS    
LVDS     LVTTL    
3.5     4.5    
25     15    
Driver     Receiver    
Space     Space    
-55 to 125     -55 to 85    
CFP     CFP    
See datasheet (CFP)     See datasheet (CFP)    

Other qualified versions of DS90C031QML-SP

Version Part Number Definition
Military DS90C031QML QML certified for Military and Defense Applications