DS90C032 LVDS Quad CMOS Differential Line Receiver | TI.com

DS90C032 (ACTIVE) LVDS Quad CMOS Differential Line Receiver

 

Recommended alternative parts

Description

TheDS90C032 is a quad CMOS differential line receiver designed for applications requiring ultra low power dissipation and high data rates. The device supports data rates in excess of 155.5 Mbps (77.7 MHz) and uses Low Voltage Differential Signaling (LVDS) technology.

TheDS90C032 accepts low voltage (350 mV) differential input signals and translates them to CMOS (TTL compatible) output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports OPEN, shorted, and terminated (100Ω) input Failsafe with the addition of external failsafe biasing. Receiver output will be HIGH for both Failsafe conditions.

TheDS90C032 and companion line driver (DS90C031) provide a new alternative to high power pseudo-ECL devices for high speed point-to-point interface applications.

Features

  • >155.5 Mbps (77.7 MHz) switching rates
  • Accepts small swing (350 mV) differential signal levels
  • Ultra low power dissipation
  • 600 ps maximum differential skew (5V, 25°C)
  • 6.0 ns maximum propagation delay
  • Industrial operating temperature range
  • Military operating temperature range option
  • Available in surface mount packaging (SOIC) and (LCCC)
  • Pin compatible with DS26C32A, MB570 (PECL), and 41LF (PECL)
  • Supports OPEN input fail-safe
  • Supports short and terminated input fail-safe with the addition of external failsafe biasing
  • Compatible with IEEE 1596.3 SCI LVDS standard
  • Conforms to ANSI/TIA/EIA-644 LVDS standard
  • Available to Standard Microcircuit Drawing (SMD) 5962-95834

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90C032 Order now Receiver     LVDS     4     4     LVDS     TTL     155.5     3.5     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C031 Order now Driver     LVDS     4     0     TTL
CMOS    
LVDS     155.5     3.5     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C031B Order now Driver     LVDS     4     0     TTL
CMOS    
LVDS     155.5     2     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C032B Order now Receiver     LVDS     0     4     LVDS     TTL     155.5     2     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DSLVDS1047 Order now Driver     LVDS     4     0     TTL
LVTTL
CMOS    
LVDS     400     1.2     -40 to 85     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DSLVDS1048 Order now Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)