DS90LT012AH High Temperature 3V LVDS Differential Line Receiver | TI.com

DS90LT012AH
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Temperature 3V LVDS Differential Line Receiver

 

Recommended alternative parts

  • DS90LV011AH  -  Companion single LVDS driver
  • DS90LT012A  -  Industrial temperature range from –40ºC to +85ºC)
  • DS90LT012AQ-Q1  -  Automotive grade with temperature range from –40ºC to +125ºC

Description

The DS90LT012AH is a single CMOS differential line receiver designed for applications requiring ultra-low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Swing (LVDS) technology

The DS90LT012AH accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The DS90LT012AH includes an input line termination resistor for point-to-point applications.

The DS90LT012AH and companion LVDS line driver DS90LV011AH provide a new alternative to high power PECL/ECL devices for high-speed interface applications.

Features

  • –40°C to +125°C Temperature Range Operation
  • Compatible With ANSI TIA/EIA-644-A Standard
  • >400-Mbps (200-MHz) Switching Rates
  • 100-ps Differential Skew (Typical)
  • 3.5-ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100 Ω Typical)
  • Single 3.3-V Power Supply Design (2.7-V to 3.6-V Range)
  • Power-Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10 mW Typical at 3.3-V Static)
  • 5-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LT012AH Order now Receiver     LVDS     0     1     400     LVDS
CML
LVPECL    
CMOS     SOT-23 | 5     -40 to 125     Catalog    
DS90LV011A Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 85     Catalog    
DS90LV011AH Samples not available Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 125     Catalog    
DS90LV011AQ-Q1 Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 125     Automotive    
DS90LV017A Order now Driver     LVDS     1     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 85     Catalog    
DSLVDS1001 Order now Driver     LVDS     1     0     400     LVTTL
LVCMOS    
LVDS     SOT-23 | 5     -40 to 85     Catalog