DS90LT012AH High Temperature 3V LVDS Differential Line Receiver | TI.com

DS90LT012AH (ACTIVE)

High Temperature 3V LVDS Differential Line Receiver

 

Recommended alternative parts

  • DS90LV011AH  -  Companion single LVDS driver
  • DS90LT012A  -  Industrial temperature range from –40ºC to +85ºC)
  • DS90LT012AQ-Q1  -  Automotive grade with temperature range from –40ºC to +125ºC

Description

The DS90LT012AH is a single CMOS differential line receiver designed for applications requiring ultra-low power dissipation, low noise, and high data rates. The devices are designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Swing (LVDS) technology

The DS90LT012AH accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The DS90LT012AH includes an input line termination resistor for point-to-point applications.

The DS90LT012AH and companion LVDS line driver DS90LV011AH provide a new alternative to high power PECL/ECL devices for high-speed interface applications.

Features

  • –40°C to +125°C Temperature Range Operation
  • Compatible With ANSI TIA/EIA-644-A Standard
  • >400-Mbps (200-MHz) Switching Rates
  • 100-ps Differential Skew (Typical)
  • 3.5-ns Maximum Propagation Delay
  • Integrated Line Termination Resistor (100 Ω Typical)
  • Single 3.3-V Power Supply Design (2.7-V to 3.6-V Range)
  • Power-Down High Impedance on LVDS Inputs
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Pinout Simplifies PCB Layout
  • Low Power Dissipation (10 mW Typical at 3.3-V Static)
  • 5-Pin SOT-23 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90LT012AH Order now Receiver     LVDS     0     1     LVDS
CML
LVPECL    
CMOS     400     2     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011A Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011AH Samples not available Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011AQ-Q1 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV017A Order now Driver     LVDS     1     0     TTL
CMOS    
LVDS     600     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DSLVDS1001 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)