DS90LV004 4-Channel LVDS Buffer/Repeaters with Pre-Emphasis | TI.com

DS90LV004
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
4-Channel LVDS Buffer/Repeaters with Pre-Emphasis

 

Recommended alternative parts

Description

The DS90LV004 is a four channel 1.5 Gbps LVDS buffer/repeater. High speed data paths and flow-through pinout minimize internal device jitter and simplify board layout, while configurable pre-emphasis overcomes ISI jitter effects from lossy backplanes and cables. The differential inputs interface to LVDS, and Bus LVDS signals such as those on TI's 10-, 16-, and 18- bit Bus LVDS SerDes, as well as CML and LVPECL. The differential inputs and outputs are internally terminated with a 100Ω resistor to improve performance and minimize board space. The repeater function is especially useful for boosting signals for longer distance transmission over lossy cables and backplanes.

Features

  • 1.5 Gbps data rate per channel
  • Configurable pre-emphasis drives lossy backplanes and cables
  • Low output skew and jitter
  • LVDS/CML/LVPECL compatible input, LVDS output
  • On-chip 100Ω input and output termination
  • 12 kV ESD protection on LVDS outputs
  • Single 3.3V supply
  • Very low power consumption
  • Industrial -40 to +85°C temperature range
  • Small TQFP Package Footprint
  • Evaluation Kit Available
  • See SCAN90004 for JTAG-enabled version

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV004 Order now Buffer     LVDS     4     4     1500     CML
LVDS
LVPECL    
LVDS     TQFP | 48     -40 to 85     Catalog    
DS15BR400 Order now Buffer     LVDS     4     4     2000     LVDS
CML
LVPECL    
LVDS     TQFP | 48
WQFN | 32    
-40 to 85     Catalog    
DS90LV804 Order now Buffer     LVDS     4     4     800     LVDS
LVPECL
CML    
LVDS     WQFN | 32     -40 to 85     Catalog    
SCAN90004 Samples not available Buffer     LVDS     4     4     1500     CML
LVDS
LVPECL    
LVDS     TQFP | 48     -40 to 85     Catalog