DS90LV017A Single High Speed Differential Driver | TI.com

DS90LV017A (ACTIVE) Single High Speed Differential Driver

 

Recommended alternative parts

Description

The DS90LV017A is a single LVDS driver device optimized for high data rate and low power applications. The DS90LV017A is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is designed to support data rates in excess of 600Mbps (300MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The device is in a 8-lead SOIC package. The DS90LV017A has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its typical low output swing of 355 mV. The DS90LV017A can be paired with its companion single line receiver, the DS90LV018A, or with any of TI's LVDS receivers, to provide a high-speed point-to-point LVDS interface.

Features

  • >600 Mbps (300 MHz) Switching Rates
  • 0.3 ns Typical Differential Skew
  • 0.7 ns Maximum Differential Skew
  • 1.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • ±355 mV Differential Signaling
  • Low Power Dissipation (23 mW @ 3.3V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Interoperable with Existing 5V LVDS Devices
  • Power Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space
  • Industrial Temperature Operating Range
    • (−40°C to +85°C)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90LV017A Order now Driver     LVDS     1     0     TTL
CMOS    
LVDS     600     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DS90LT012A Order now Receiver     LVDS     1     1     LVDS
BLVDS
LVPECL    
SOT-23     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LT012AH Order now Receiver     LVDS     0     1     LVDS
CML
LVPECL    
CMOS     400     2     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011A Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV012A Order now Receiver     LVDS     0     1     LVDS
BLVDS
LVPECL    
CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV018A Order now Receiver     LVDS     0     1     LVDS     CMOS     400     7     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DSLVDS1001 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DSLVDS1002 Order now Receiver     LVDS     0     1     LVDS     CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
SN65LVDS1 Order now