DS90LV018A 3V LVDS Single CMOS Differential Line Receiver | TI.com

DS90LV018A (ACTIVE) 3V LVDS Single CMOS Differential Line Receiver

 

Recommended alternative parts

Description

The DS90LV018A is a single CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV018A accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The receiver also supports open, shorted and terminated (100Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DS90LV018A has a flow-through design for easy PCB layout.

The DS90LV018A and companion LVDS line driver provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Features

  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18mW @ 3.3V Static)
  • Interoperable with Existing 5V LVDS Networks
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Open, Short and Terminated Input Fail-Safe
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Industrial Temperature Operating Range
    • (−40°C to +85°C)
  • Available in SOIC Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90LV018A Order now Receiver     LVDS     0     1     LVDS     CMOS     400     7     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DS90LT012A Order now Receiver     LVDS     1     1     LVDS
BLVDS
LVPECL    
SOT-23     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011A Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV012A Order now Receiver     LVDS     0     1     LVDS
BLVDS
LVPECL    
CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV017A Order now Driver     LVDS     1     0     TTL
CMOS    
LVDS     600     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DSLVDS1001 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DSLVDS1002 Order now Receiver     LVDS     0     1     LVDS     CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)