DS90LV019-MIL

ACTIVE

3.3-V or 5-V LVDS driver and receiver

DS90LV019-MIL

ACTIVE

Product details

Function Transceiver Protocols LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3, 5 Signaling rate (MBits) 100 Input signal LVDS, LVTTL, TTL Output signal LVDS, LVTTL, TTL Rating Military Operating temperature range (°C) -40 to 85
Function Transceiver Protocols LVDS Number of transmitters 1 Number of receivers 1 Supply voltage (V) 3.3, 5 Signaling rate (MBits) 100 Input signal LVDS, LVTTL, TTL Output signal LVDS, LVTTL, TTL Rating Military Operating temperature range (°C) -40 to 85
DIESALE (Y) See data sheet
  • LVDS Signaling
  • 3.3V or 5.0V operation
  • Low power CMOS design
  • Balanced Output Impedance
  • Glitch free power up/down (Driver disabled)
  • High Signaling Rate Capacity (above 100 Mbps)
  • Ultra Low Power Dissipation
  • ±1V Common-Mode Range
  • ±100 mV Receiver Sensitivity
  • Product offered in SOIC and TSSOP packages
  • Flow-Through Pin Out
  • Industrial Temperature Range Operation

TRI-STATE® is a registered trademark of National Semiconductor Corporation.

  • LVDS Signaling
  • 3.3V or 5.0V operation
  • Low power CMOS design
  • Balanced Output Impedance
  • Glitch free power up/down (Driver disabled)
  • High Signaling Rate Capacity (above 100 Mbps)
  • Ultra Low Power Dissipation
  • ±1V Common-Mode Range
  • ±100 mV Receiver Sensitivity
  • Product offered in SOIC and TSSOP packages
  • Flow-Through Pin Out
  • Industrial Temperature Range Operation

TRI-STATE® is a registered trademark of National Semiconductor Corporation.

The DS90LV019 is a Driver/Receiver designed specifically for the high speed low power point-to-point interconnect applications. The device operates from a single 3.3V or 5.0V power supply and includes one differential line driver and one receiver. The DS90LV019 features an independent driver and receiver with TTL/CMOS compatibility (DIN and ROUT). The logic interface provides maximum flexibility as 4 separate lines are provided (DIN, DE, RE#, and ROUT). The device also features a flow-through pin out which allows easy PCB routing for short stubs between its pins and the connector. The driver has 3.5 mA output loop current.

The driver translates between TTL levels (single-ended) to Low Voltage Differential Signaling levels. This allows for high speed operation, while consuming minimal power with reduced EMI. In addition, the differential signaling provides common-mode noise rejection.

The receiver threshold is ±100 mV over a ±1V common-mode range and translates the low swing differential levels to standard (TTL/CMOS) levels.


The DS90LV019 is a Driver/Receiver designed specifically for the high speed low power point-to-point interconnect applications. The device operates from a single 3.3V or 5.0V power supply and includes one differential line driver and one receiver. The DS90LV019 features an independent driver and receiver with TTL/CMOS compatibility (DIN and ROUT). The logic interface provides maximum flexibility as 4 separate lines are provided (DIN, DE, RE#, and ROUT). The device also features a flow-through pin out which allows easy PCB routing for short stubs between its pins and the connector. The driver has 3.5 mA output loop current.

The driver translates between TTL levels (single-ended) to Low Voltage Differential Signaling levels. This allows for high speed operation, while consuming minimal power with reduced EMI. In addition, the differential signaling provides common-mode noise rejection.

The receiver threshold is ±100 mV over a ±1V common-mode range and translates the low swing differential levels to standard (TTL/CMOS) levels.


Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS90LV019 ACTIVE 3.3-V or 5-V LVDS driver and receiver LVDS driver and receiver

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS90LV019 3.3V or 5V LVDS Driver/Receiver datasheet (Rev. B) 14 May 2004
More literature Die D/S DS90LV019 MDC 3.3V Or 5V Lvds Driver/Receiver 07 Sep 2012
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Simulation model

DS90LV019 IBIS Model

SNLM060.ZIP (9 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
DIESALE (Y)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos