DS90LV027

ACTIVE

LVDS dual high speed differential driver

Product details

Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 155 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
Function Driver Protocols LVDS Number of transmitters 2 Number of receivers 0 Supply voltage (V) 3.3 Signaling rate (MBits) 155 Input signal CMOS, TTL Output signal LVDS Rating Catalog Operating temperature range (°C) 0 to 70
SOIC (D) 8 29.4 mm² 4.9 x 6
  • Ultra Low Power Dissipation
  • Operating Range above 155 Mbps
  • Flow-through pinout simplifies PCB layout
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space
  • VCM ±1V center around 1.2V
  • Low Differential Output Swing Typical 340 mV
  • Power Off Protection (outputs in high impedance)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

  • Ultra Low Power Dissipation
  • Operating Range above 155 Mbps
  • Flow-through pinout simplifies PCB layout
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space
  • VCM ±1V center around 1.2V
  • Low Differential Output Swing Typical 340 mV
  • Power Off Protection (outputs in high impedance)

All trademarks are the property of their respective owners. TRI-STATE is a trademark of Texas Instruments.

The DS90LV027 is a dual LVDS driver device optimized for high data rate and low power applications. The DS90LV027 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8-lead SOIC package. The DS90LV027 has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its low output swings typically 340 mV. Perfect for high speed transfer of clock and data. Pair with any of TI's LVDS receivers.

The DS90LV027 is a dual LVDS driver device optimized for high data rate and low power applications. The DS90LV027 is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized. The device is in a 8-lead SOIC package. The DS90LV027 has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its low output swings typically 340 mV. Perfect for high speed transfer of clock and data. Pair with any of TI's LVDS receivers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
DS90LV027AQ-Q1 ACTIVE Automotive LVDS dual differential driver Higher Speed Automotive Grade

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS90LV027 LVDS Dual High Speed Differential Driver datasheet (Rev. C) 16 Apr 2013
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
Application note An Overview of LVDS Technology 05 Oct 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS90LV047-48AEVM — DS90LV047-48AEVM evaluation module

The DS90LV047-48AEVM is an evaluation module (EVM) designed for performance and functional evaluation of Texas Instruments' DS90LV047A 3-V LVDS quad CMOS differential line driver and DS90LV048A 3-V LVDS CMOS differential line receiver. With this kit, users can quickly evaluate the output (...)
User guide: PDF
Not available on TI.com
Simulation model

DS90LV027 IBIS Model

SNLM061.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos