DS90LV027AQ-Q1 Automotive LVDS Dual Differential Driver | TI.com

DS90LV027AQ-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive LVDS Dual Differential Driver

 

Recommended alternative parts

Description

The DS90LV027AQ is a dual LVDS driver device optimized for high data rate and low power applications. The device is designed to support data rates in excess of 600Mbps (300MHz) utilizing Low Voltage Differential Signaling (LVDS) technology. The DS90LV027AQ is a current mode driver allowing power dissipation to remain low even at high frequency. In addition, the short circuit fault current is also minimized.

The device is in a 8-lead SOIC package. The DS90LV027AQ has a flow-through design for easy PCB layout. The differential driver outputs provides low EMI with its typical low output swing of 360 mV. It is perfect for high speed transfer of clock and data. The DS90LV027AQ can be paired with its companion dual line receiver, the DS90LV028AQ, or with any of TI's LVDS receivers, to provide a high-speed point-to-point LVDS interface.

Features

  • AECQ-100 Grade 1
  • >600 Mbps (300MHz) Switching Rates
  • 0.3 ns Typical Differential Skew
  • 0.7 ns Maximum Differential Skew
  • 3.3V Power Supply Design
  • Low Power Dissipation (46 mW @ 3.3V Static)
  • Flow-Through Design Simplifies PCB Layout
  • Power Off Protection (Outputs in High Impedance)
  • Conforms to TIA/EIA-644 Standard
  • 8-Lead SOIC Package Saves Space

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV027AQ-Q1 Order now Driver     LVDS     2     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 125     Automotive    
DS90LV027AH Samples not available Driver     LVDS     2     0     600     TTL
CMOS    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV028AH Samples not available Receiver     LVDS     0     2     400     TTL
LVTTL    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV028AQ-Q1 Order now Receiver     LVDS     0     2     400     LVDS     TTL
LVTTL    
SOIC | 8
WSON | 8    
-40 to 125     Automotive    
DS90LV049Q-Q1 Samples not available Transceiver     LVDS     2     2     400     LVTTL
LVCMOS
LVDS    
LVDS
LVCMOS    
TSSOP | 16     -40 to 125     Automotive