DS90LV028AH High Temperature 3V LVDS Dual CMOS Differential Line Receiver | TI.com

DS90LV028AH
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
High Temperature 3V LVDS Dual CMOS Differential Line Receiver

 

Recommended alternative parts

  • DS90LV028A  -  Industrial temperature range from –40°C to +85°C
  • DS90LV028AQ-Q1  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
  • DS90LV028A  - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
  • DS90LV028AQ-Q1  -  Automotive grade with temperature range from –40°C to +125°C
  • DS90LV018A  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • DS90LV027AH  -  Companion dual LVDS driver
  • DS90LV048A  - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Description

The DS90LV028AH is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028AH accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LV028AH has a flow-through design for easy PCB layout.

The DS90LV028AH and companion LVDS line driver DS90LV027AH provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Features

  • –40°C to +125°C Operating Temperature Range
  • >400-Mbps (200-MHz) Switching Rates
  • 50-ps Differential Skew (Typical)
  • 0.1-ns Channel-to-Channel Skew (Typical)
  • 2.5-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power Design (18 mW at 3.3-V Static)
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Available in SOIC Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV028AH Order now Receiver     LVDS     0     2     400     TTL
LVTTL    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV027AH Samples not available Driver     LVDS     2     0     600     TTL
CMOS    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV027AQ-Q1 Order now Driver     LVDS     2     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 125     Automotive    
DS90LV028AQ-Q1 Order now Receiver     LVDS     0     2     400     LVDS     TTL
LVTTL    
SOIC | 8
WSON | 8    
-40 to 125     Automotive    
DS90LV049Q-Q1 Samples not available Transceiver     LVDS     2     2     400     LVTTL
LVCMOS
LVDS    
LVDS
LVCMOS    
TSSOP | 16     -40 to 125     Automotive