DS90LV028AQ-Q1 Automotive LVDS Dual Differential Line Receiver | TI.com

DS90LV028AQ-Q1 (ACTIVE) Automotive LVDS Dual Differential Line Receiver

 

Recommended alternative parts

Sample availability

Preproduction samples are available (PDS90LV028AQDQFTQ1). Request now

Description

The DS90LV028AQ is a dual CMOS differential line receiver designed for applications requiring ultra low power dissipation, low noise and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV028AQ accepts low voltage (350 mV typical) differential input signals and translates them to 3V CMOS output levels. The DS90LV028AQ has a flow-through design for easy PCB layout.

The DS90LV028AQ and companion LVDS line driver DS90LV027AQ provide a new alternative to high power PECL/ECL devices for high speed point-to-point interface applications.

Features

  • AECQ-100 Qualified for Automotive Applications
    • Temperature Grade 1: -40°C to +125°C TA
  • >400 Mbps (200 MHz) Switching Rates
  • 50 ps Differential Skew (Typical)
  • 0.1 ns Channel-to-Channel Skew (Typical)
  • 2.5 ns Maximum Propagation Delay
  • 3.3V Power Supply Design
  • Flow-Through Pinout
  • Power Down High Impedance on LVDS Inputs
  • Low Power design (18 mW at 3.3 V static)
  • LVDS Inputs Accept LVDS/CML/LVPECL Signals
  • Conforms to ANSI/TIA/EIA-644 Standard
  • Available in SOIC Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV028AQ-Q1 Order now Receiver     LVDS     0     2     400     LVDS     TTL
LVTTL    
SOIC | 8
WSON | 8    
-40 to 125     Automotive    
DS90LV027AH Samples not available Driver     LVDS     2     0     600     TTL
CMOS    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV027AQ-Q1 Order now Driver     LVDS     2     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 125     Automotive    
DS90LV028AH Samples not available Receiver     LVDS     0     2     400     TTL
LVTTL    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV049Q-Q1 Samples not available Transceiver     LVDS     2     2     400     LVTTL
LVCMOS
LVDS    
LVDS
LVCMOS    
TSSOP | 16     -40 to 125     Automotive