DS90LV047A 400-Mbps LVDS quad high-speed differential driver | TI.com

DS90LV047A (ACTIVE) 400-Mbps LVDS quad high-speed differential driver

 

Recommended alternative parts

Description

The DS90LV047A device is a quad CMOS flow-through differential line driver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DS90LV047A accepts low voltage TTL/CMOS input levels and translates them to low voltage (350 mV) differential output signals. In addition, the driver supports a TRI-STATE function that may be used to disable the output stage, disabling the load current, and thus dropping the device to an ultra low idle power state of 13 mW typical. The DS90LV047A has a flow-through pinout for easy PCB layout.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four drivers. The DS90LV047A and companion line receiver (DS90LV048A) provide a new alternative to high power psuedo-ECL devices for high speed point-to-point interface applications.

Features

  • >400-Mbps (200 MHz) Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 300-ps Typical Differential Skew
  • 400-ps Maximum Differential Skew
  • 1.7-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • ±350-mV Differential Signaling
  • Low Power Dissipation (13 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Receivers
  • High impedance on LVDS Outputs on Power Down
  • Conforms to TIA/EIA-644 LVDS Standard
  • Industrial Operating Temperature Range (–40°C to +85°C)
  • Available in Surface Mount SOIC and Low Profile TSSOP Package

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV047A Order now Driver     LVDS     4     0     400     TTL
LVTTL
CMOS    
LVDS     SOIC | 16
TSSOP | 16    
-40 to 85     Catalog    
DS90LV048A Order now Receiver     LVDS     0     4     400     LVDS     TTL
LVTTL    
SOIC | 16
TSSOP | 16    
-40 to 85     Catalog    
DSLVDS1047 Order now Driver     LVDS     4     0     400     TTL
LVTTL
CMOS    
LVDS     TSSOP | 16     -40 to 85     Catalog