DS90LV049Q-Q1 Automotive LVDS Dual High-Speed Differential Transceiver | TI.com

DS90LV049Q-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Automotive LVDS Dual High-Speed Differential Transceiver

 

Recommended alternative parts

  • DS90LV049  -  Industrial temperature spec (-40 to 85C)

Description

The DS90LV049Q is a dual CMOS flow-through differential line driver-receiver pair designed for applications requiring ultra low power dissipation, exceptional noise immunity, and high data throughput. The device is designed to support data rates in excess of 400 Mbps utilizing Low Voltage Differential Signaling (LVDS) technology.

The DS90LV049Q drivers accept LVTTL/LVCMOS signals and translate them to LVDS signals. The receivers accept LVDS signals and translate them to 3 V CMOS signals. The LVDS input buffers have internal failsafe biasing that places the outputs to a known H (high) state for floating receiver inputs. In addition, the DS90LV049Q supports a TRI-STATE function for a low idle power state when the device is not in use.

The EN and EN inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four gates.

Features

  • AECQ-100 Grade 1
  • Up to 400 Mbps Switching Rates
  • Flow-Through Pinout Simplifies PCB Layout
  • 50 ps Typical Driver Channel-to-Channel Skew
  • 50 ps Typical Receiver Channel-to-Channel Skew
  • 3.3 V Single Power Supply Design
  • TRI-STATE Output Control
  • Internal Fail-Safe Biasing of Receiver Inputs
  • Low Power Dissipation (70 mW at 3.3 V Static)
  • High Impedance on LVDS Outputs on Power Down
  • Conforms to TIA/EIA-644-A LVDS Standard
  • Available in Low Profile 16 Pin TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in LVDS, M-LVDS & PECL Email Download to Excel
Part number Order Function Protocols Number of Tx Number of Rx Signaling rate (Mbps) Input signal Output signal Package Group Operating temperature range (C) Rating
DS90LV049Q-Q1 Order now Transceiver     LVDS     2     2     400     LVTTL
LVCMOS
LVDS    
LVDS
LVCMOS    
TSSOP | 16     -40 to 125     Automotive    
DS90LV027AH Samples not available Driver     LVDS     2     0     600     TTL
CMOS    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV027AQ-Q1 Order now Driver     LVDS     2     0     600     TTL
CMOS    
LVDS     SOIC | 8     -40 to 125     Automotive    
DS90LV028AH Samples not available Receiver     LVDS     0     2     400     TTL
LVTTL    
LVTTL
LVCMOS    
SOIC | 8     -40 to 125     Catalog    
DS90LV028AQ-Q1 Order now Receiver     LVDS     0     2     400     LVDS     TTL
LVTTL    
SOIC | 8
WSON | 8    
-40 to 125     Automotive