DS90UB913A-Q1 25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer | TI.com

DS90UB913A-Q1 (ACTIVE)

25- to 100-MHz, 10-bit & 12-bit FPD-Link III serializer

 

Recommended alternative parts

  • DS90UB933-Q1  -  Higher performance serializer recommended for new designs
  • DS90UB934-Q1  -  Higher performance deserializer recommended for new designs

Description

The DS90UB913A-Q1 device offers an FPD-Link III interface with a high-speed forward channel and a bidirectional control channel for data transmission over a single coaxial cable or differential pair. The DS90UB913A-Q1 device incorporates differential signaling on both the high-speed forward channel and bidirectional control channel data paths. The serializer/deserializer pair is targeted for connections between imagers and video processors in an ECU (Electronic Control Unit). This device is ideally suited for driving video data requiring up to 12-bit pixel depth plus two synchronization signals along with bidirectional control channel bus.

Using TI’s embedded clock technology allows transparent full-duplex communication over a single differential pair, carrying asymmetrical-bidirectional control channel information. This single serial stream simplifies transferring a wide data bus over PCB traces and cable by eliminating the skew problems between parallel data and clock paths. This significantly saves system cost by narrowing data paths that in turn reduce PCB layers, cable width, and connector size and pins. Internal DC-balanced encoding/decoding is used to support AC-coupled interconnects.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature
  • 25-MHz to 100-MHz Input Pixel Clock Support
  • Programmable Data Payload:
    • 10-Bit Payload up to 100 MHz
    • 12-Bit Payload up to 75 MHz
  • Continuous Low Latency Bidirectional Control Interface Channel With I2C Support at 400 kHz
  • Embedded Clock With DC-Balanced Coding to Support AC-Coupled Interconnects
  • Capable of Driving up to 15m Coaxial or 20m Shielded Twisted-Pair Cables
  • Robust Power-Over-Coaxial (PoC) Operation
  • 4 Dedicated General Purpose Input/Output
  • 1.8-V, 2.8-V, or 3.3-V-Compatible Parallel Inputs on Serializer
  • Single Power Supply at 1.8 V
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Small Serializer Footprint (5 mm × 5 mm)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Camera SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UB913A-Q1 Order now Serializer     12     25     100     LVCMOS     FPD-Link III LVDS     CRC
I2C Config
4 GPO
Coax or STP    
DC Balance     LVDS     BIST     1200     Automotive     -40 to 105     WQFN | 32     32WQFN: 25 mm2: 5 x 5 (WQFN | 32)