DS90UB934-Q1 12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras | TI.com

DS90UB934-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
12-bit 100 MHz FPD-Link III Deserializer for 1MP/60fps and 2MP/30fps Cameras

 

Description

The DS90UB934-Q1 FPD-Link III deserializer, in conjunction with the DS90UB913A/933-Q1 serializers, supports the video transport needs with an ultra-high-speed forward channel and an embedded bidirectional control channel. The DS90UB934-Q1 converts the FPD-Link III stream into a parallel CMOS output interface designed to support automotive image sensors up to 12 bits at 100 MHz with resolutions including 1MP/60fps and 2MP/30fps.

The DS90UB933/934 chipset is fully AEC-Q100 qualified and designed to receive data across either 50-Ω single-ended coaxial or 100-Ω shielded-twisted pair (STP) cable assemblies. The DS90UB934-Q1 uses an advanced adaptive equalizer to allow support of various cable lengths and types with no additional programming required.

The DS90UB934-Q1 is improved over prior generations of ADAS FPD-Link III deserializer devices (such as DS90UB914A-Q1) offering higher bandwidth support with additional enhancements.

Features

  • Qualified for Automotive Applications
  • AEC-Q100 Qualified for Automotive Applications With the Following Results:
    • Device Temperature Grade 2: –40°C to +105°C Ambient Operating Temperature
    • Device HBM ESD Classification Level ±2 kV
    • Device CDM ESD Classification Level C4
  • Operates up to 100 MHz in 12-bit Mode to Support 1MP/60fps and 2MP/30fps Imagers as well as Satellite RADAR
  • Configurable 12-bit Parallel CMOS Compatible with DS90UB913A/933 Serializers
  • Adaptive Equalization Compensates for Cable Aging and Degradation Effects
  • Ultra-low Latency Bi-directional Control Data Channel with Data Protection
  • Cable Link Detect Diagnostics
  • Supports Power-over-Coax Operation (PoC)
  • ISO 10605 and IEC 61000-4-2 ESD Compliant
  • Low Radiated and Conductive Emissions
  • BIST (Built-In Self-Test)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Camera SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UB934-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     LVCMOS     2:1 input multiplexer
CRC
Dedicated GPIO
Pattern Generator
Remote Interrupt Pin Mirroring
Coax or STP    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible
SSCG    
BIST     1600     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB914A-Q1 Samples not available Deserializer     12     25     100     FPD-Link III LVDS     LVCMOS     CRC
I2C Config
4 GPIO
Pattern Generation
Coax or STP    
Adaptive Equalizer     LVDS
SSCG
Staggered Outputs    
BIST     1200     Automotive     -40 to 105     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)    
DS90UB936-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
2x2 Output Replication Mode
CRC
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     5056     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB954-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
CRC
Pattern Generation
Internal Programmable Precision Frame Sync Generator    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     6656     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB960-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
BIST     13312     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB964-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     CRC
Coax or STP
Flexible GPIOs
Pattern Generation
Internal Programmable Precision Frame Sync Generator
Port Replication Mode    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     13312     Automotive     -40 to 105