DS90UB947-Q1 1080p Dual FPD-Link III Serializer | TI.com

DS90UB947-Q1 (ACTIVE) 1080p Dual FPD-Link III Serializer

 

Description

The DS90UB947-Q1 is an OpenLDI to FPD-Link III bridge device which, in conjunction with the FPD-Link III DS90UB940-Q1/DS90UB948-Q1 deserializers, provides 1-lane or 2-lane high-speed serial streams over cost-effective 50-Ω single-ended coaxial or 100-Ω differential shielded twisted-pair (STP) cables. It serializes an OpenLDI input supporting video resolutions up to WUXGA and 1080p60 with 24-bit color depth.

The FPD-Link III interface supports video and audio data transmission and full duplex control, including I2C and SPI communication, over the same differential link. Consolidation of video data and control over two differential pairs reduces the interconnect size and weight and simplifies system design. EMI is minimized by the use of low voltage differential signaling, data scrambling, and randomization. In backward compatible mode, the device supports up to WXGA and 720p resolutions with 24-bit color depth over a single differential link.

The DS90UB947-Q1 supports multi-channel audio received through an external I2S interface. Audio data received by the device is encrypted and sent over the FPD-Link III interface where it is regenerated by the deserializer.

Features

  • AEC-Q100 Qualified for Automotive Applications
    • Device Temperature Grade 2: –40°C to +105°C, TA
  • Supports Clock Frequency up to 170 MHz for WUXGA (1920x1200) and 1080p60 Resolutions With 24-Bit Color Depth
  • Single and Dual FPD-Link III Outputs
    • Single Link: Up to 96-MHz Pixel Clock
    • Dual Link: Up to 170-MHz Pixel Clock
  • Single and Dual OpenLDI (LVDS) Receiver
    • Configurable 18-Bit RGB or 24-Bit RGB
  • High-Speed Back Channel Supporting GPIO up to 2 Mbps
  • Supports up to 15 Meters of Cable with Automatic Temperature and Aging Compensation
  • I2C (Master/Slave) With 1-Mbps Fast-Mode Plus
  • SPI Pass-Through Interface
  • Backward Compatible With DS90UB926Q-Q1 and DS90UB928Q-Q1 FPD-Link III Deserializers

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Display SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UB947-Q1 Order now Serializer     24     25     170     LVDS     FPD-Link III LVDS     I2C Config
I2S Audio    
DC Balance     SSC Compatible     BIST     4080     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB929-Q1 Order now Serializer     24     25     96     HDMI     FPD-Link III LVDS     I2C Config
I2S Audio    
DC Balance     SSC Compatible     BIST     2304     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB940-Q1 Order now Deserializer     24     25     170     FPD-Link III LVDS     MIPI CSI-2     I2C Config
I2S Audio    
Adaptive Equalizer     LVDS     BIST     4080     Automotive     -40 to 105     WQFN | 64     64WQFN: 81 mm2: 9 x 9 (WQFN | 64)    
DS90UB940N-Q1 Order now Deserializer     24     25     170     FPD-Link III LVDS     MIPI CSI-2     I2C Config
I2S Audio
Programmable Virtual Channel Identifier    
Adaptive Equalizer
DC Balance    
LVDS     BIST     4080     Automotive     -40 to 105     WQFN | 64     64WQFN: 81 mm2: 9 x 9 (WQFN | 64)    
DS90UB941AS-Q1 Order now Serializer     24     25     210     MIPI DSI     FPD-Link III LVDS     Support for 2K (2880x1080), WUXGA (1920x1200), or 1080p60 (1920x1080) resolutions
Support for Asymmetrical Splitting
Port Aggregation and Switching
Dual-Link Architecture
Virtual Channel Capability
I2C
I2S    
DC Balance
Skew Control
LVDS    
LVDS
SSC Compatible
Data Scrambling
Randomization    
BIST     5040     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB948-Q1 Order now Deserializer     24     25     170     FPD-Link III LVDS     LVDS     I2C Config
I2S Audio