DS90UB962-Q1 Quad 3-Gbps FPD-Link III Deserializer Hub With Single CSI-2 Output | TI.com

DS90UB962-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Quad 3-Gbps FPD-Link III Deserializer Hub With Single CSI-2 Output

 

Description

The DS90UB962-Q1 is a versatile sensor hub capable of connecting serialized sensor data received from four independent video data streams through a FPD-Link III interface. When paired with a DS90UB935A-Q1, DS90UB953-Q1, DS90UB913A-Q1 or DS90UB933-Q1 serializer, the DS90UB962-Q1 receives data from 1-Megapixel image sensors supporting 720p/800p/960p/1MP resolution at 30-Hz or 60-Hz frame rates. Data is received and aggregated into a MIPI CSI-2 compliant output for interconnect to a downstream processor.

The DS90UB962-Q1 includes four FPD-Link III deserializers, each enabling a connection through cost-effective 50-Ω single-ended coaxial or 100-Ω differential STP cables. The receive equalizers automatically adapt to compensate for cable loss characteristics, including degradation over time.

Each of the FPD-Link III interfaces also includes a separate low latency bidirectional control channel that continuously conveys I2C, GPIOs, and other control information. General-purpose I/O signals such as those required for camera synchronization and diagnostics features also make use of this bidirectional control channel.

The DS90UB962-Q1 is AEC-Q100 qualified for automotive applications and is offered in a cost-effective and space-saving 64-pin VQFN package.

Features

  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 2: –40℃ to +105℃ Ambient Operating Temperature Range
  • Quad 3-Gbps Deserializer Hub Aggregates Data From up to 4 Sensors Simultaneously
  • Supports 1-Megapixel Sensors With HD 720p/800p/960p/1MP Resolution at 30-Hz or 60-Hz Frame Rate
  • Precise Multi-Camera Synchronization
  • MIPI DPHY Version 1.2 / CSI-2 Version 1.3 Compliant
    • 1 × CSI-2 MIPI Output Port
    • Supports 1, 2, 3, 4 Data Lanes
    • CSI-2 Data Rate Scalable for 400 Mbps / 800 Mbps / 1.2 Gbps / 1.5 Gbps / 1.6 Gbps per Data Lane
    • Port Replication Mode
  • Ultra-Low Data and Control Path Latency
  • Supports Single-Ended Coaxial Including Power-over-Coax (PoC) or Shielded Twisted-Pair (STP) Cable
  • Adaptive Receive Equalization
  • Dual I2C Ports With Fast-Mode Plus up to 1 Mbps
  • Flexible GPIOs for Sensor Synchronization and Diagnostics
  • Compatible With DS90UB935-Q1, DS90UB953-Q1, DS90UB913A-Q1, and DS90UB933-Q1 Serializers
  • Internal Programmable Precision Frame Sync Generator
  • Line Fault Detection and Advanced Diagnostics

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Camera SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UB962-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
BIST     10112     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB936-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
2x2 Output Replication Mode
CRC
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     5056     Automotive     -40 to 105     VQFN | 48     48VQFN: 49 mm2: 7 x 7 (VQFN | 48)    
DS90UB960-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     Line Fault Detection
Flexible GPIOs
Coax or STP
Ultra-Low Data and Control Path Latency
Port Replication Mode
Internal Programmable Precision Frame Sync Generator
Pattern Generation    
Adaptive Equalizer
Programmable Equalizer    
LVDS
SSC Compatible    
BIST     13312     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)    
DS90UB964-Q1 Order now Deserializer     12     25     100     FPD-Link III LVDS     MIPI CSI-2     CRC
Coax or STP
Flexible GPIOs
Pattern Generation
Internal Programmable Precision Frame Sync Generator
Port Replication Mode    
Adaptive Equalizer
Programmable Equalizer    
LVDS     BIST     13312     Automotive     -40 to 105     VQFN | 64     64VQFN: 81 mm2: 9 x 9 (VQFN | 64)