DS90UH925Q-Q1 5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP | TI.com

DS90UH925Q-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
5 - 85 MHz 24-bit Color FPD-Link III Serializer with HDCP

 

Recommended alternative parts

  • DS90UH925AQ-Q1  - The device has the SAME FUNCTIONALITY as the compared device, but is not pin-for-pin equivalent and may not be parametrically equivalent.   Similar to DS90UH925Q-Q1 with addition of a local output pin for remote interrupt mirroring from deserializer

Description

The DS90UH925Q-Q1 serializer, in conjunction with the DS90UH926Q-Q1 deserializer, provides a solution for secure distribution of content-protected digital video within automotive entertainment systems. This chipset translates a parallel RGB Video Interface into a single pair high-speed serialized interface. The digital video data is protected using the industry standard HDCP copy protection scheme. The serial bus scheme, FPD-Link III, supports video and audio data transmission and full duplex control including I2C communication over a single differential link. Consolidation of video data and control over a single differential pair reduces the interconnect size and weight, while also eliminating skew issues and simplifying system design.

The DS90UH925Q-Q1 serializer embeds the clock, content protects the data payload, and level shifts the signals to high-speed low voltage differential signaling. Up to 24 RGB data bits are serialized along with three video control signals and up to two I2S data inputs.

EMI is minimized by the use of low voltage differential signaling, data scrambling and randomization and spread spectrum clocking compatibility.

The HDCP cipher engine is implemented in the serializer and deserializer. HDCP keys are stored in on-chip memory.

Features

  • Integrated HDCP Cipher Engine with On-chip Key
    Storage
  • Bidirectional Control Interface Channel Interface
    with I2C Compatible Serial Control Bus
  • Supports High Definition (720p) Digital Video
    Format
  • RGB888 + VS, HS, DE and I2S Audio Supported
  • 5 to 85 MHz PCLK Supported
  • Single 3.3V Operation with 1.8 V or 3.3 V Compatible
    LVCMOS I/O Interface
  • AC-coupled STP Interconnect up to 10 meters
  • Parallel LVCMOS Video Inputs
  • DC-balanced & Scrambled Data with Embedded
    Clock
  • HDCP Content Protected
  • Supports HDCP Repeater Application
  • Internal Pattern Generation
  • Low Power Modes Minimize Power Dissipation
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • > 8k V HBM and ISO 10605 ESD rating
  • Backward Compatible Modes

Parametrics

Compare all products in Display SerDes Email Download to Excel
Part number Order Function Color depth (bpp) Pixel clock min (MHz) Pixel clock (Max) (MHz) Input compatibility Output compatibility Features Signal conditioning EMI reduction Diagnostics Total throughput (Mbps) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DS90UH925Q-Q1 Order now Serializer     24     5     85     LVCMOS     FPD-Link III LVDS     HDCP
I2C Config
I2S Audio    
DC Balance     SSC Compatible     BIST     2040     Automotive     -40 to 105     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)    
DS90UB925Q-Q1 Order now Serializer     24     5     85     LVCMOS     FPD-Link III LVDS     I2C Config
I2S Audio    
DC Balance
De-emphasis    
SSC Compatible     BIST     2040     Automotive     -40 to 105     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)    
DS90UB927Q-Q1 Order now Serializer     24     5     85     FPD-Link LVDS     FPD-Link III LVDS     I2C Config
I2S Surround Audio
Pattern Generator    
DC Balance     BIST     BIST     2040     Automotive     -40 to 105     WQFN | 40     40WQFN: 36 mm2: 6 x 6 (WQFN | 40)    
DS90UH925AQ-Q1 Samples not available Serializer     24     5     85     LVCMOS     FPD-Link III LVDS     HDCP
I2C Config
I2S Audio
Remote Interrupt Pin Mirroring    
DC Balance     SSC Compatible     BIST     2040     Automotive     -40 to 105     WQFN | 48     48WQFN: 49 mm2: 7 x 7 (WQFN | 48)    
DS90UH927Q-Q1 Samples not available Serializer     24     5     85     FPD-Link LVDS     FPD-Link III LVDS     HDCP
I2C Config
I2S Surround Audio
Pattern Generator    
DC Balance     LVDS     BIST     2040     Automotive     -40 to 105     WQFN | 40     40WQFN: 36 mm2: 6 x 6 (WQFN | 40)