Home Interface High-speed SerDes FPD-Link SerDes

DS90UR906Q-Q1

ACTIVE

5-MHz to 65-MHz 24-bit color FPD-Link II deserializer

DS90UR906Q-Q1

ACTIVE

Product details

Function Deserializer Color depth (bps) 24 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features I2C Config Signal conditioning Programmable Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
Function Deserializer Color depth (bps) 24 Input compatibility FPD-Link LVDS Output compatibility LVCMOS Features I2C Config Signal conditioning Programmable Equalizer EMI reduction BIST Diagnostics BIST Rating Automotive Operating temperature range (°C) -40 to 105
WQFN (NKB) 60 81 mm² 9 x 9
  • 5- to 65-MHz PCLK support (140 Mbps to
    1.82 Gbps)
  • AC-Coupled STP interconnect cable up to 10 meters
  • Integrated terminations on serializer and deserializer
  • At speed link BIST mode and reporting pin
  • Optional I2C-compatible serial control bus
  • RGB888 + VS, HS, DE support
  • Power down mode minimizes power dissipation
  • 1.8-V or 3.3-V compatible LVCMOS I/O interface
  • Automotive-grade product: AEC-Q100 grade 2 qualified
  • >8-kV HBM and ISO 10605 ESD rating
  • Backward compatible mode for operation with older generation devices
  • SERIALIZER — DS90UR905Q-Q1
    • RGB888 + VS/HS/DE serialized to 1 Pair FPD-Link II
    • Randomizer/scrambler — DC-balanced data stream
    • Selectable output VOD and adjustable de-emphasis
  • DESERIALIZER — DS90UR906Q-Q1
    • FAST random data lock; no reference clock required
    • Adjustable input receiver equalization
    • LOCK (real time link status) reporting pin
    • EMI minimization on output parallel bus (SSCG)
    • Output slew control (OS)
  • 5- to 65-MHz PCLK support (140 Mbps to
    1.82 Gbps)
  • AC-Coupled STP interconnect cable up to 10 meters
  • Integrated terminations on serializer and deserializer
  • At speed link BIST mode and reporting pin
  • Optional I2C-compatible serial control bus
  • RGB888 + VS, HS, DE support
  • Power down mode minimizes power dissipation
  • 1.8-V or 3.3-V compatible LVCMOS I/O interface
  • Automotive-grade product: AEC-Q100 grade 2 qualified
  • >8-kV HBM and ISO 10605 ESD rating
  • Backward compatible mode for operation with older generation devices
  • SERIALIZER — DS90UR905Q-Q1
    • RGB888 + VS/HS/DE serialized to 1 Pair FPD-Link II
    • Randomizer/scrambler — DC-balanced data stream
    • Selectable output VOD and adjustable de-emphasis
  • DESERIALIZER — DS90UR906Q-Q1
    • FAST random data lock; no reference clock required
    • Adjustable input receiver equalization
    • LOCK (real time link status) reporting pin
    • EMI minimization on output parallel bus (SSCG)
    • Output slew control (OS)

The DS90UR90xQ-Q1 chipset translates a parallel RGB video interface into a high-speed serialized interface over a single pair. This serial bus scheme makes system design easy by eliminating skew problems between clock and data, reducing the number of connector pins, reducing the interconnect size, weight, cost, and easing overall PCB layout. In addition, internal DC-balanced decoding is used to support AC-coupled interconnects.

The DS90UR905Q-Q1 serializer embeds the clock, balances the data payload, and level shifts the signals to high-speed, low voltage differential signaling. Up to 24 inputs are serialized, along with the three video control signals. This supports full
24-bit color or 18-bit color and 6 general-purpose signals (for example, Audio I2S applications).

The DS90UR906Q-Q1 deserializer recovers the data (RGB) and control signals and extracts the clock from the serial stream. The DS90UR906Q-Q1 is able to lock to the incoming data stream without the use of a training sequence or special SYNC patterns and does not require a reference clock. A link status (LOCK) output signal is provided.

Serial transmission is optimized by a user-selectable de-emphasis, differential output level select features, and receiver equalization. EMI is minimized by the use of low voltage differential signaling, receiver drive strength control, and spread spectrum clocking compatibility. The deserializer may be configured to generate spread spectrum clock and data on its parallel outputs.

The DS90UR905Q-Q1 serializer is offered in a 48-pin WQFN and the DS90UR906Q-Q1 (deserializer) is offered in a 60-pin WQFN package. They are specified over the automotive AEC-Q100 grade 2 temperature range of –40°C to +105°C.

The DS90UR90xQ-Q1 chipset translates a parallel RGB video interface into a high-speed serialized interface over a single pair. This serial bus scheme makes system design easy by eliminating skew problems between clock and data, reducing the number of connector pins, reducing the interconnect size, weight, cost, and easing overall PCB layout. In addition, internal DC-balanced decoding is used to support AC-coupled interconnects.

The DS90UR905Q-Q1 serializer embeds the clock, balances the data payload, and level shifts the signals to high-speed, low voltage differential signaling. Up to 24 inputs are serialized, along with the three video control signals. This supports full
24-bit color or 18-bit color and 6 general-purpose signals (for example, Audio I2S applications).

The DS90UR906Q-Q1 deserializer recovers the data (RGB) and control signals and extracts the clock from the serial stream. The DS90UR906Q-Q1 is able to lock to the incoming data stream without the use of a training sequence or special SYNC patterns and does not require a reference clock. A link status (LOCK) output signal is provided.

Serial transmission is optimized by a user-selectable de-emphasis, differential output level select features, and receiver equalization. EMI is minimized by the use of low voltage differential signaling, receiver drive strength control, and spread spectrum clocking compatibility. The deserializer may be configured to generate spread spectrum clock and data on its parallel outputs.

The DS90UR905Q-Q1 serializer is offered in a 48-pin WQFN and the DS90UR906Q-Q1 (deserializer) is offered in a 60-pin WQFN package. They are specified over the automotive AEC-Q100 grade 2 temperature range of –40°C to +105°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS90UR90xQ-Q1 5- to 65-MHz, 24-bit Color FPD-Link II Serializer and Deserializer datasheet (Rev. I) PDF | HTML 03 Oct 2019
Application note LVDS Repeaters and Crosspoints Extend the Reach of FPD-Link II Interfaces (Rev. A) 29 Apr 2013
Application note AN-1807 FPD-Link II Display SerDes Overview (Rev. B) 26 Apr 2013
Application note Extending the Reach of a FPD-Link II Interface with Cable Drivers and Equalizers (Rev. A) 26 Apr 2013
User guide DVI - FPD LINK II (DS90UR905Q/906Q) Demo Platform User Guide 15 Jun 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90UR906Q IBIS Model

SNLM115.ZIP (146 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WQFN (NKB) 60 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos