SNLS316G September   2009  – December 2015 DS90UR907Q-Q1

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
  4. Revision History
  5. Pin Configuration and Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings—JEDEC
    3. 6.3  ESD Ratings—IEC and ISO
    4. 6.4  Recommended Operating Conditions
    5. 6.5  Thermal Information
    6. 6.6  DC Electrical Characteristics
    7. 6.7  Recommended Timing for the Serial Control Bus
    8. 6.8  Switching Characteristics
    9. 6.9  DC and AC Serial Control Bus Characteristics
    10. 6.10 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Data Transfer
      2. 7.3.2 Operating Modes And Backward Compatibility - Config[1:0]
      3. 7.3.3 Video Control Signal Filter
      4. 7.3.4 Color Bit Mapping Select
      5. 7.3.5 EMI Reduction Features
        1. 7.3.5.1 Spread Spectrum Compatibility
      6. 7.3.6 Signal Quality Enhancers
        1. 7.3.6.1 VOD Select (VODSEL)
        2. 7.3.6.2 De-Emphasis (De-Emph)
      7. 7.3.7 Power Saving Features
        1. 7.3.7.1 Power-Down Feature (PDB)
        2. 7.3.7.2 Stop Clock Feature
        3. 7.3.7.3 1.8-V or 3.3-V VDDIO Operation
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Modes and Backward Compatibility (Config[1:0])
    5. 7.5 Programming
      1. 7.5.1 Optional Serial Bus Control
      2. 7.5.2 Built In Self Test (BIST)
      3. 7.5.3 Optional Serial Bus Control
  8. Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Power-Up Requirements and PDB Pin
      2. 8.1.2 Transmission Media
      3. 8.1.3 Alternate Color / Data Mapping
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
      3. 8.2.3 Application Curves
  9. Power Supply Recommendations
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 PCB Layout and Power System Considerations
      2. 10.1.2 LVDS Interconnect Guidelines
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Community Resources
    3. 11.3 Trademarks
    4. 11.4 Electrostatic Discharge Caution
    5. 11.5 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
  • NJK|36
Thermal pad, mechanical data (Package|Pins)
Orderable Information

1 Features

  • 5-MHz to 65-MHz Support (140-Mbps to 1.82-Gbps Serial Link)
  • 5-Channel (4 data + 1 clock) FPD-Link Receiver Inputs
  • AC-Coupled STP Interconnect up to 10 Meters in Length
  • Integrated Output Termination
  • At Speed Link BIST Mode
  • Optional I2C Compatible Serial Control Bus
  • RGB888 + VS, HS, DE support
  • Power-Down Mode Minimizes Power Dissipation
  • Randomizer/Scrambler – DC-Balanced Data Stream
  • Low EMI FPD-Link Input
  • Selectable Output VOD and Adjustable De-Emphasis
  • 1.8-V or 3.3-V Compatible Control Bus Interface
  • Automotive Grade Product: AEC-Q100 Grade 2 Qualified
  • >8-kV HBM and ISO 10605 ESD Rating
  • Backward Compatible Mode for Operation With Older Generation Devices

2 Applications

  • Automotive Display for Navigation
  • Automotive Display for Entertainment

3 Description

The DS90UR907Q-Q1 converts FPD-Link to FPD-Link II. It translates four LVDS data/control streams and one LVDS clock pair (FPD-Link) into a high-speed serialized interface (FPD-Link II) over a single pair. This serial bus scheme greatly eases system design by eliminating skew problems between clock and data, reduces the number of connector pins, reduces the interconnect size, weight, and cost, and overall eases PCB layout. In addition, internal DC balanced encoding is used to support AC-coupled interconnects.

The DS90UR907Q-Q1 converts, balances and level shifts four LVDS data/control streams, and embeds one LVDS clock pair (FPD-Link) to a serial stream (FPD-Link II). Up to 24 bits of RGB in the FPD-Link are serialized along with the three video control signals.

Serial transmission is optimized by a user selectable de-emphasis and differential output level select features. EMI is minimized by the use of low voltage differential signaling and spread spectrum clocking compatibility.

With fewer wires to the physical interface of the host, FPD-Link input with LVDS technology is ideal for high speed, low power and low EMI data transfer.

The device is offered in a 36-pin WQFN package and is specified over the automotive AEC-Q100 Grade 2 temperature range of –40˚C to 105˚C.

Device Information(1)

PART NUMBER PACKAGE BODY SIZE (NOM)
DS90UR907Q-Q1 WQFN (36) 6.00 mm × 6.00 mm
  1. For all available packages, see the orderable addendum at the end of the data sheet.

Applications Diagram

DS90UR907Q-Q1 30105027.gif