DS92LV3242

ACTIVE

20-85 MHz 32-Bit Channel Link II Deserializer

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
Protocols Catalog Rating Catalog Operating temperature range (°C) -40 to 85
TQFP (PAG) 64 144 mm² 12 x 12
  • Wide Operating Range Embedded Clock SER/DES
    • Up to 32-bit Parallel LVCMOS Data
    • 20 to 85 MHz Parallel Clock
    • Up to 2.72 Gbps Application Data Paylod
  • Selectable Serial LVDS Bus Width
    • Dual Lane Mode (20 to 50 MHz)
    • Quad Lane Mode (40 to 85 MHz)
  • Simplified Clocking Architecture
    • No Separate Serial Clock Line
    • No reference Clock Required
    • Receiver Locks to Random Data
  • On-Chip Signal Conditioning for Robust Serial Connectivity
    • Transmit Pre-Emphasis
    • Data Randomization
    • DC-Balance Encoding
    • Receive Channel Deskew
    • Supports up to 10m CAT-5 at 2.7 Gbps
  • Integrated LVDS Terminations
  • Built-in AT-SPEED BIST for End-to-End System Testing
  • AC-Coupled Interconnect for Isolation and Fault Protection
  • > 4KV HBM ESD Protection
  • Space-Saving 64-pin TQFP Package
  • Full Industrial Temperature Range : -40° to +85°C

All trademarks are the property of their respective owners.

  • Wide Operating Range Embedded Clock SER/DES
    • Up to 32-bit Parallel LVCMOS Data
    • 20 to 85 MHz Parallel Clock
    • Up to 2.72 Gbps Application Data Paylod
  • Selectable Serial LVDS Bus Width
    • Dual Lane Mode (20 to 50 MHz)
    • Quad Lane Mode (40 to 85 MHz)
  • Simplified Clocking Architecture
    • No Separate Serial Clock Line
    • No reference Clock Required
    • Receiver Locks to Random Data
  • On-Chip Signal Conditioning for Robust Serial Connectivity
    • Transmit Pre-Emphasis
    • Data Randomization
    • DC-Balance Encoding
    • Receive Channel Deskew
    • Supports up to 10m CAT-5 at 2.7 Gbps
  • Integrated LVDS Terminations
  • Built-in AT-SPEED BIST for End-to-End System Testing
  • AC-Coupled Interconnect for Isolation and Fault Protection
  • > 4KV HBM ESD Protection
  • Space-Saving 64-pin TQFP Package
  • Full Industrial Temperature Range : -40° to +85°C

All trademarks are the property of their respective owners.

The DS92LV3241 (SER) serializes a 32-bit data bus into 2 or 4 (selectable) embedded clock LVDS serial channels for a data payload rate up to 2.72 Gbps over cables such as CATx, or backplanes FR-4 traces. The companion DS92LV3242 (DES) deserializes the 2 or 4 LVDS serial data channels, de-skews channel-to-channel delay variations and converts the LVDS data stream back into a 32-bit LVCMOS parallel data bus.

On-chip data Randomization/Scrambling and DC balance encoding and selectable serializer Pre-emphasis ensure a robust, low-EMI transmission over longer, lossy cables and backplanes. The Deserializer automatically locks to incoming data without an external reference clock or special sync patterns, providing an easy “plug-and-lock” operation.

By embedding the clock in the data payload and including signal conditioning functions, the Channel-Link II SerDes devices reduce trace count, eliminate skew issues, simplify design effort and lower cable/connector cost for a wide variety of video, control and imaging applications. A built-in AT-SPEED BIST feature validates link integrity and may be used for system diagnostics.

The DS92LV3241 (SER) serializes a 32-bit data bus into 2 or 4 (selectable) embedded clock LVDS serial channels for a data payload rate up to 2.72 Gbps over cables such as CATx, or backplanes FR-4 traces. The companion DS92LV3242 (DES) deserializes the 2 or 4 LVDS serial data channels, de-skews channel-to-channel delay variations and converts the LVDS data stream back into a 32-bit LVCMOS parallel data bus.

On-chip data Randomization/Scrambling and DC balance encoding and selectable serializer Pre-emphasis ensure a robust, low-EMI transmission over longer, lossy cables and backplanes. The Deserializer automatically locks to incoming data without an external reference clock or special sync patterns, providing an easy “plug-and-lock” operation.

By embedding the clock in the data payload and including signal conditioning functions, the Channel-Link II SerDes devices reduce trace count, eliminate skew issues, simplify design effort and lower cable/connector cost for a wide variety of video, control and imaging applications. A built-in AT-SPEED BIST feature validates link integrity and may be used for system diagnostics.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet DS92LV3241/3242 20-85 MHz 32-Bit Channel Link II Serializer / Deserializer datasheet (Rev. D) 16 Apr 2013
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note DS15BA101 & DS15EA101 Enable Long Reach Applications for Embedded Clock SER/DES (Rev. E) 29 Apr 2013
Application note Improving the Robustness of Channel Link Designs with Channel Link II Ser/Des (Rev. A) 26 Apr 2013
User guide DS92LV3241/DS92LV3242 Demonstration Kit User Manual 25 Jan 2012
Design guide Channel Link II Design Guide 21 Jan 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
TQFP (PAG) 64 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos