DSLVDS1002 400-Mbps LVDS single high speed differential receiver | TI.com

DSLVDS1002 (PREVIEW) 400-Mbps LVDS single high speed differential receiver

 

Sample Availability

Preproduction samples are available (PDSLVDS1002DBVT). Order Now

Description

The DSLVDS1002 device is a single-channel, Low-Voltage Differential Signaling (LVDS) receiver designed for applications requiring low power dissipation, low noise, and high data rates. In addition, the short-circuit fault current is also minimized. The DSLVDS1002 device is designed to support data rates that are at least 400 Mbps (200 MHz) using LVDS technology.

The DSLVDS1002 accepts low voltage differential input signals and outputs a 3.3-V CMOS/TTL signal. The receivers also support open, shorted, and terminated (100 Ω) input fail-safe. The receiver output will be HIGH for all fail-safe conditions. The DSLVDS1002 is in a 5-pin SOT-23 package that is designed for easy PCB layout.

The DSLVDS1002 can be paired with its companion single line driver, the DSLVDS1001, or with any LVDS driver, to provide a high-speed LVDS Interference.

Features

  • Designed for signaling rates up to 400 Mbps
  • Single 3.3-V power supply design (3-V to 3.6-V range)
  • 100-ps typical differential skew
  • 3.5-ns maximum propagation delay
  • Accepts small swing differential signal levels
  • Power off protection (high impedance on LVDS inputs)
  • Flow-through pinout simplifies PCB layout
  • Low power dissipation (10-mW typical at 3.3-V typical supply)
  • LVDS receiver inputs accept LVDS/BLVDS/LVPECL inputs
  • Failsafe protection for open, short, and terminated inputs
  • 5-pin SOT-23 package
  • Meets or exceeds ANSI TIA/EIA-644-A standard
  • Industrial temperature operating range (−40°C to +85°C)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DSLVDS1002 Order now Receiver     LVDS     0     1     LVDS     CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LT012A Order now Receiver     LVDS     1     1     LVDS
BLVDS
LVPECL    
SOT-23     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV011A Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     9     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV012A Order now Receiver     LVDS     0     1     LVDS
BLVDS
LVPECL    
CMOS     400     2     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
DS90LV017A Order now Driver     LVDS     1     0     TTL
CMOS    
LVDS     600     8     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DS90LV018A Order now Receiver     LVDS     0     1     LVDS     CMOS     400     7     -40 to 85     SOIC | 8     8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)    
DSLVDS1001 Order now Driver     LVDS     1     0     LVTTL
LVCMOS    
LVDS     400     8     -40 to 85     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
SN65LVDS1 Order now Driver     LVDS     1     0     LVTTL     LVDS     630     9     -40 to 85     SOIC | 8
SOT-23 | 5    
8SOIC: 19 mm2: 3.91 x 4.9 (SOIC | 8)
5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)    
SN65LVDS4 Order now Receiver     LVDS