DSLVDS1048 3.3-V LVDS Quad Channel High-Speed Differential Line Receiver | TI.com

DSLVDS1048 (ACTIVE)

3.3-V LVDS Quad Channel High-Speed Differential Line Receiver

 

Recommended alternative parts

Description

The DSLVDS1048 device is a quad CMOS flow-through differential line receiver designed for applications requiring ultra-low power dissipation and high data rates. The device is designed to support data rates in excess of 400 Mbps (200 MHz) using Low Voltage Differential Signaling (LVDS) technology.

The DSLVDS1048 accepts low voltage (350 mV typical) differential input signals and translates them to 3-V CMOS output levels. The receiver supports a TRI-STATE function that may be used to multiplex outputs. The receiver also supports open, shorted, and terminated (100-Ω) input fail-safe. The receiver output is HIGH for all fail-safe conditions. The DSLVDS1048 has a flow-through pinout for easy PCB layout.

The EN and EN* inputs are ANDed together and control the TRI-STATE outputs. The enables are common to all four receivers. The DSLVDS1048 and companion LVDS line driver (for example, DSLVDS1047) provide a new alternative to high-power PECL/ECL devices for high-speed point-to-point interface applications.

Features

  • Designed for Signal Rates up to 400 Mbps
  • Flow-Through Pinout Simplifies PCB Layout
  • 150-ps Channel-to-Channel Skew (Typical)
  • 100-ps Differential Skew (Typical)
  • 2.7-ns Maximum Propagation Delay
  • 3.3-V Power Supply Design
  • High Impedance LVDS Inputs on Power Down
  • Low Power Design (40 mW at 3.3-V Static)
  • Interoperable With Existing 5-V LVDS Drivers
  • Accepts Small Swing (350 mV Typical) Differential Signal Levels
  • Supports Input Failsafe
    • Open, Short, and Terminated
  • 0 V to −100 mV Threshold Region
  • Operating Temperature Range: –40°C to +85°C
  • Meets or Exceeds ANSI/TIA/EIA-644 Standard
  • Available in TSSOP Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in Buffers, drivers/receivers & cross-points Email Download to Excel
Part number Order Device type Protocols Number of Tx Number of Rx Input signal Output signal Signaling rate (Mbps) ESD HBM (kV) Operating temperature range (C) Package Group Package size: mm2:W x L (PKG)
DSLVDS1048 Order now Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85     TSSOP | 16     16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DS90C031 Order now Driver     LVDS     4     0     TTL
CMOS    
LVDS     155.5     3.5     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C031B Order now Driver     LVDS     4     0     TTL
CMOS    
LVDS     155.5     2     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C032 Order now Receiver     LVDS     4     4     LVDS     TTL     155.5     3.5     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90C032B Order now Receiver     LVDS     0     4     LVDS     TTL     155.5     2     -40 to 85     SOIC | 16     16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)    
DS90LV031A Order now Driver     LVDS     4     0     LVTTL
LVCMOS    
LVDS     400     6     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DS90LV032A Order now Receiver     LVDS     0     4     LVDS     LVCMOS     400     4.5     -40 to 85     SOIC | 16
TSSOP | 16    
16SOIC: 59 mm2: 6 x 9.9 (SOIC | 16)
16TSSOP: 22 mm2: 4.4 x 5 (TSSOP | 16)    
DS90LV048A Order now Receiver     LVDS     0     4     LVDS     TTL
LVTTL    
400     10     -40 to 85