EQ50F100

ACTIVE

1-Gbps to 6.25-Gbps backplane equalizer

Product details

Function Equalizer Protocols CML Number of transmitters 1 Number of receivers 1 Supply voltage (V) 1.8 Signaling rate (MBits) 6250 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer Protocols CML Number of transmitters 1 Number of receivers 1 Supply voltage (V) 1.8 Signaling rate (MBits) 6250 Input signal CML Output signal CML Rating Catalog Operating temperature range (°C) -40 to 85
WSON (NGG) 6 9 mm² 3 x 3
  • Recovers 6.25 Gbps signals after 30" of FR4
  • Single 1.8V power supply
  • Low power consumption: 85mW
  • Equalize up to 20dB loss at 2.5 GHz
  • 35 ps residual deterministic jitter at 5 Gbps
  • On-chip CML terminations
  • Small 3 mm x 3 mm 6-pin leadless LLP package

  • Recovers 6.25 Gbps signals after 30" of FR4
  • Single 1.8V power supply
  • Low power consumption: 85mW
  • Equalize up to 20dB loss at 2.5 GHz
  • 35 ps residual deterministic jitter at 5 Gbps
  • On-chip CML terminations
  • Small 3 mm x 3 mm 6-pin leadless LLP package

The EQ50F100 is a equalizer designed to compensate transmission medium losses and reduce the medium-induced deterministic jitter. It is optimized for operation from 1Gbps to 6.25Gbps, on printed circuit backplane for up to 30" of FR4 striplines with backplane connectors at both ends. It is code independent, and functioning equally well for short run length, balanced codes such as 8b/10b, commonly used in multiplexed 1.25 Gbps Ethernet Systems.

The equalizer uses differential CML inputs and outputs with feed-through pin-outs, mounted in a 3 mm x 3 mm 6-pin leadless LLP package. It is powered from single 1.8V supply and consumes 85 mW.


The EQ50F100 is a equalizer designed to compensate transmission medium losses and reduce the medium-induced deterministic jitter. It is optimized for operation from 1Gbps to 6.25Gbps, on printed circuit backplane for up to 30" of FR4 striplines with backplane connectors at both ends. It is code independent, and functioning equally well for short run length, balanced codes such as 8b/10b, commonly used in multiplexed 1.25 Gbps Ethernet Systems.

The equalizer uses differential CML inputs and outputs with feed-through pin-outs, mounted in a 3 mm x 3 mm 6-pin leadless LLP package. It is powered from single 1.8V supply and consumes 85 mW.


Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet EQ50F100 1Gbps - 6.25 Gbps Backplane Equalizer datasheet (Rev. D) 14 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
WSON (NGG) 6 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos