ESD351 1-Channel 30 kV ESD Protection Diode With Low Clamping Voltage in 0402 Package | TI.com

ESD351 (ACTIVE)

1-Channel 30 kV ESD Protection Diode With Low Clamping Voltage in 0402 Package

 

Description

The ESD351 is a uni-directional TVS ESD protection diode featuring low dynamic resistance RDYN and low clamping voltage. The ESD351 is rated to dissipate ESD strikes up to 30 kV (Contact and Air) level per the IEC 61000-4-2 standard. The ultra-low dynamic resistance (0.1 Ω) and extremely low clamping voltage (6.5 V at 16-A TLP) ensure system level protection against transient events. This device has a capacitance of 1.8 pF (typical) making it ideal for protecting interfaces such as USB 2.0.

The ESD351 is offered in the industry standard 0402 (DPY/DFN1006P2) package.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 6 A (8/20 µs)
  • IO Capacitance: 1.8 pF (Typical)
  • DC Breakdown Voltage: 4.5 V (Minimum)
  • Low Leakage Current: 0.1 nA (Typical)
  • Extremely Low ESD Clamping Voltage
    • 6.5 V at 16-A TLP (I/O Pin to GND)
    • RDYN: 0.1 Ω (I/O Pin to GND)
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package (DFN1006P2)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
ESD351 Order now 1     1.8     3.6     30       Audio
GPIO
USB 2.0    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.1     6.5    
ESD321 Order now 1     0.9     3.6     30     6     Audio
Ethernet
GPIO
Keypad
USB 2.0    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.13     6.8    
TPD1E04U04 Order now 1     0.5     3.6     16     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.25     5.3    
TPD1E1B04 Order now 1     1     3.6     30     6.3     Audio
Ethernet
General Purpose
LVDS
USB 2.0    
   
Bi-Directional     100     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.15     6.3