ESD401 1-Channel ESD protection diode | TI.com

ESD401 (ACTIVE) 1-Channel ESD protection diode

 

Description

The ESD401 is a bidirectional TVS ESD protection diode featuring low RDYN and low clamping voltage. The ESD401 is rated to dissipate ESD strikes exceeding the maximum level specified in the IEC 61000-4-2 international standard (Level 4). The low dynamic resistance (0.7 Ω) to ensure system level protection against transient events. This device features a 0.77 pF IO capacitance making it ideal for protecting interfaces such as USB 2.0. The device can operate with ultra-low leakage up to ±5.5 V and survive DC faults up to 8.3 V.

The ESD401 is offered in the industry standard 0402 (DPY) package.

Features

  • Robust IEC 61000-4-2 Level 4 ESD Protection
    • ±24-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-5 Surge Protection
    • 4.5 A (8/20 µs)
    • Low Vclamp of 12 V at 1.8 A IPP (8/20 µs)
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • Bi-directional ESD diode to protect interfaces up to ± 5.5 V
  • IO Capacitance: 0.77 pF (Typical)
  • High DC Breakdown Voltage: 8.3 V (Typical)
  • Ultra Low Leakage Current: 30 pA (Typical)
  • Low Dynamic Resistance 0.7 Ω (Typical)
  • Industrial Temperature Range: –40°C to +125°C
  • Industry Standard 0402 Package

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
ESD401 Order now 1     0.77     5.5     24     4.5     Audio
Ethernet
General Purpose
USB 2.0    
   
Bi-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.7     15    
ESD122 Order now 2     0.2     3.6     18     2.5     HDMI 1.4/1.3
HDMI 2.0
SATA/PCIe
USB 2.0
USB 3.0
USB Type-C    
   
Bi-Directional     10     Catalog     -40 to 125     X2SON | 3
X2SON | 3    
3X2SON: 1 mm2: .6 x 1 (X2SON | 3)
3X2SON: 1 mm2: .6 x 1.3 (X2SON | 3)    
0.5     13.5    
TPD1E04U04 Order now 1     0.5     3.6     16     2.5     HDMI 1.4/1.3
HDMI 2.0
USB 2.0
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2
X2SON | 2    
2X1SON: 1 mm2: 1 x .6 (X1SON | 2)
2X2SON: 0 mm2: .3 x .6 (X2SON | 2)    
0.25     5.3    
TPD1E05U06 Order now 1     0.4     5.5     12     2.5     Ethernet
HDMI 1.4/1.3
HDMI 2.0
LVDS
SATA/PCIe
USB 3.0
USB Type-C    
   
Uni-Directional     10     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.8     18    
TPD1E1B04 Order now 1     1     3.6     30     6.3     Audio
Ethernet
General Purpose
LVDS
USB 2.0    
   
Bi-Directional     100     Catalog     -40 to 125     X1SON | 2     2X1SON: 1 mm2: 1 x .6 (X1SON | 2)     0.15     6.3    
TPD1E6B06 Order now 1     6     5     15     3.8     General Purpose       Bi-Directional