ESDS312 3.6V Data-Line Surge and 30kV ESD Protection Diode Array | TI.com

ESDS312 (ACTIVE)

3.6V Data-Line Surge and 30kV ESD Protection Diode Array

 

Description

The ESDS314, ESDS312 devices are unidirectional TVS ESD protection diode array for Ethernet, USB and general purpose data line surge protection up to 25 A (8/20 µs) . The ESDS314, ESDS312 devices are rated to dissipate ESD strikes at the maximum level specified in the IEC 61000-4-2 international standard (Level 4).

The devices features a 4.5-pF IO capacitance per channel making it ideal for protecting high-speed interfaces such as Ethernet 10/100/1000, USB 2.0 and GPIO. The low dynamic resistance and low clamping voltage ensure system level protection against transient events.

The ESDS314, ESDS312 devices are offered in the industry standard 5-Pin SOT23 packages.

Features

  • IEC 61000-4-2 Level 4 ESD Protection
    • ±30-kV Contact Discharge
    • ±30-kV Air Gap Discharge
  • IEC 61000-4-4 EFT Protection
    • 80 A (5/50 ns)
  • IEC 61000-4-5 Surge Protection
    • 25 A (8/20 µs)
    • Low Surge Clamping Voltage 6.5 V at 25 A Ipp
  • IO Capacitance:
    • 4.5 pF (Typical)
  • DC Breakdown Voltage: 5.5 V (Minimum)
  • Ultra Low Leakage Current: 5 nA (Typical)
  • Supports High Speed Interfaces up to 5 Gbps
  • Industrial Temperature Range: –40°C to +125°C
  • Easy Flow-Through Routing Package (ESDS312)

All trademarks are the property of their respective owners.

Parametrics

Compare all products in ESD protection & TVS surge diodes Email Download to Excel
Part number Order Number of channels (#) IO capacitance (Typ) (pF) Vrwm (V) IEC 61000-4-2 contact (+/- kV) IEC 61000-4-5 (A) Interface Features Bi-/uni-directional IO leakage current (Max) (nA) Rating Operating temperature range (C) Package Group Package size: mm2:W x L (PKG) Dynamic resistance (Typ) (Ω) Clamping voltage (V)
ESDS312 Order now 2     4.5     3.6     30     25     Ethernet
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESD204 Order now 4     0.55     3.6     30     5.5     Ethernet
HDMI 1.4
HDMI 1.4/1.3
HDMI 2.0
LVDS
USB 2.0
USB 3.0    
   
Bi-Directional     10     Catalog     -40 to 125     USON | 10     10USON: 3 mm2: 1 x 2.5 (USON | 10)     0.3     11.5    
ESDS302 Order now 2     4.5     3.6     30     12     Ethernet
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESDS304 Order now 4     4.5     3.6     30     12     Ethernet
GPIO
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)       5.5    
ESDS314 Order now 4     4.5     3.6     30     25     Ethernet
GPIO
General Purpose
USB 2.0    
Surge Protection     Uni-Directional     50     Catalog     -40 to 125     SOT-23 | 5     5SOT-23: 5 mm2: 1.6 x 2.9 (SOT-23 | 5)        
TPD2E2U06 Order now 2     1.5     5.5     25     5.5     Ethernet
General Purpose
LVDS
USB 2.0    
   
Uni-Directional     10     Catalog     -40 to 125     SOT-5X3 | 5     5SOT-5X3: 3 mm2: 1.6 x 1.6 (SOT-5X3 | 5)     0.5     9.7