ESDS312
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
3.6V Data-Line Surge and 30kV ESD Protection Diode Array

 

Models (1)

Title Category Type Date
ESDS312 S-Parameter Model S-Parameter Model ZIP 11 Sep 2018

Design kits & evaluation modules (1)

Name Part# Type
Generic ESD Evaluation Module ESDEVM Evaluation Modules & Boards

Reference designs

EMC-compliant 10/100Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design provides a cost-optimized solution for 10 to 100Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). Also, demonstrating power delivery over Ethernet (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation