Datasheet
- Multi-Standard Quad Digital Transmitter (Rev. A)
(PDF , 632 KB) 05 Jun 2002 - View All Technical Documents
Sample & Buy
| Free Samples | Buy from Authorized Distributors | Part # | Status | Temp (oC) | Price | QTY | Package | Pins | Top Side Marking | Package QTY | Carrier | Distributor Inventory | TI 1k Lead Time | Not Available | | GC4116-PB | NRND | 62.00 | 1ku | BGA (GJZ) | 160 | View | 126 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office | Not Available | | GC4116-PBZ | NRND | -40 to 85 | 62.00 | 1ku | BGA (ZJZ) | 160 | View | 126 | JEDEC TRAY (10+1) | 1K - 5K | For lead times contact TI Authorized Distributor or local TI sales office |
|---|
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Technical Documents
Datasheet (1)
| Title | Type | Size (KB) | Date | Views |
|---|---|---|---|---|
| 632 | 05 Jun 2002 |
Tools & Software
Models (4)
| Title | Category | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| GC4116 BSDL File for JTAG Boundary Scan, Version 1.1 (Rev. B) | BSDL Model | ZIP | 2 KB | 13 Jul 2005 | 183 views |
| GC4116 Diagnostic Configurations and Checksums | BSDL Model | ZIP | 2 KB | 25 Oct 2001 | 125 views |
| GC4116 Filter Taps | BSDL Model | ZIP | 17 KB | 25 Oct 2001 | 124 views |
| GC4116 IBIS Model (Rev. B) | IBIS Model | ZIP | 14 KB | 09 Jun 2004 | 32 views |
Design Kits & Evaluation Modules (1)
| Name | Part# | Type |
|---|---|---|
| GC4116 Designer's Kit | GC4116DK | Development Kits |
Software (2)
|
GC4116 CDMA2000-1X Transmit Application Files (ZIP 123 KB ) 41 views, 21 Oct 2002 |
||
|
GC4116 Configuration Files (Rev. A) (ZIP 1 KB ) 37 views, 15 Aug 2002 |
Support & Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Training & Events
| Name | Type | Available During |
|---|---|---|
| Haptics Technologies | Recorded Content | On Demand |
| Technology Day Toronto | In-Person | 11 Nov 2013 |
| Technology Day Detroit | In-Person | 26 Sep 2013 |
| Technology Day Boston | In-Person | 19 Sep 2013 |
| Getting Started with the TIVA™ C Series TM4C123G LaunchPad Workshop | In-Person | 11 Jun 2013 |
See More Training & Events

Cart 