HD3SS0001

ACTIVE

Thunderbolt™ Technology connector source selection mux

Product details

Type Passive mux Protocols DisplayPort, Thunderbolt Rating Catalog Speed (max) (Gbps) 10.3 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Passive mux Protocols DisplayPort, Thunderbolt Rating Catalog Speed (max) (Gbps) 10.3 Number of channels 4 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
VQFN (RLL) 24 9 mm² 3 x 3
  • Compatible with Thunderbolt Technology
    Electrical Standards and DisplayPort 1.2a
  • Wide –3dB Differential Bandwidth of
    Over 10GHz on 10G Path
  • Supports DP and DP++ Configurations
  • Handles HPD (5V tolerant) and Cable Detect
  • Supports AUX and DDC MUX
  • Excellent Dynamic Characteristics (on 10G path,
    typical values at 5GHz):
    • Crosstalk = –35dB
    • Off-Isolation = –24dB
    • Insertion Loss = –1.5dB
    • Return Loss = –20dB
    • Intra-pair Skew Added < 4ps
  • Single 3.3V Power Supply
  • Small 3×3mm 24-Pin QFN Package
  • Low Power Consumption
    • 3.3mW Typical Active Power
    • 80 µW Typical Detect Mode

  • Compatible with Thunderbolt Technology
    Electrical Standards and DisplayPort 1.2a
  • Wide –3dB Differential Bandwidth of
    Over 10GHz on 10G Path
  • Supports DP and DP++ Configurations
  • Handles HPD (5V tolerant) and Cable Detect
  • Supports AUX and DDC MUX
  • Excellent Dynamic Characteristics (on 10G path,
    typical values at 5GHz):
    • Crosstalk = –35dB
    • Off-Isolation = –24dB
    • Insertion Loss = –1.5dB
    • Return Loss = –20dB
    • Intra-pair Skew Added < 4ps
  • Single 3.3V Power Supply
  • Small 3×3mm 24-Pin QFN Package
  • Low Power Consumption
    • 3.3mW Typical Active Power
    • 80 µW Typical Detect Mode

The HD3SS0001 is a high-speed passive-switch device with integrated buffers and resistors, designed to support Thunderbolt™ technology, DisplayPort, and Dual Mode DisplayPort. The 10G path supports a high 10GHz bandwidth and excellent loss characteristics, while the DisplayPort path supports 5.4Gbps.

The integrated 3-pairs to 1-pair multiplexer (3:1 MUX) switches between DDC, AUX, and 10.3Gbps signals. The integrated 2-pairs to 1-pair multiplexer (2:1 MUX) switches between the Thunderbolt™ technology Low Speed UART transmit/receive pair and DisplayPort Main Link 1.

The MUXs are controlled by 4 input pins: TRI#, DP_EN#, 10G_EN, and CAD_IN (cable detect from the connector). The HD3SS0001 is packaged in a small 3x3mm 24-pin QFN, operates from a single 3.3V supply, and supports an ambient temperature range of –40°C to 85°C.

The HD3SS0001 is a high-speed passive-switch device with integrated buffers and resistors, designed to support Thunderbolt™ technology, DisplayPort, and Dual Mode DisplayPort. The 10G path supports a high 10GHz bandwidth and excellent loss characteristics, while the DisplayPort path supports 5.4Gbps.

The integrated 3-pairs to 1-pair multiplexer (3:1 MUX) switches between DDC, AUX, and 10.3Gbps signals. The integrated 2-pairs to 1-pair multiplexer (2:1 MUX) switches between the Thunderbolt™ technology Low Speed UART transmit/receive pair and DisplayPort Main Link 1.

The MUXs are controlled by 4 input pins: TRI#, DP_EN#, 10G_EN, and CAD_IN (cable detect from the connector). The HD3SS0001 is packaged in a small 3x3mm 24-pin QFN, operates from a single 3.3V supply, and supports an ambient temperature range of –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Thunderbolt & DisplayPort Differential Switch datasheet 10 Aug 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

HD3SS0001 HSpice Model

SLAM152.ZIP (120 KB) - HSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
VQFN (RLL) 24 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos