Home Interface USB ICs USB hubs & controllers

HD3SS2522

ACTIVE

10Gbps USB 3.1 Type-C MUX with DFP Controller

Product details

Function Type-C, USB3 USB speed (MBits) 10000 Type Passive mux Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
Function Type-C, USB3 USB speed (MBits) 10000 Type Passive mux Supply voltage (V) 3.3 Rating Catalog Operating temperature range (°C) 0 to 70
WQFN (RHU) 56 55 mm² 11 x 5
  • Compliant to USB Type-C Specification 1.1
  • Mode Configuration
    • Host Only – DFP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Type-C Current Mode (Default, Mid, High)
  • Supply Voltage 3.3 V ± 10%
  • 2:1 Mux Solution for USB 3.1 Signaling
  • Operates up to 10 Gbps with Wide –3 dB BW of 8
    GHz
  • Excellent Dynamic Characteristics at 2.5 GHz
    • Crosstalk = –39 dB
    • Off Isolation = –22 dB
    • Insertion Loss = –1.2 dB
    • Input Return Loss = –12 dB
  • Low Active (2 mW) and Standby Power (50 µW)
    Consumption
  • Compliant to USB Type-C Specification 1.1
  • Mode Configuration
    • Host Only – DFP
  • Channel Configuration (CC)
    • Attach of USB Port Detection
    • Cable Orientation Detection
    • Type-C Current Mode (Default, Mid, High)
  • Supply Voltage 3.3 V ± 10%
  • 2:1 Mux Solution for USB 3.1 Signaling
  • Operates up to 10 Gbps with Wide –3 dB BW of 8
    GHz
  • Excellent Dynamic Characteristics at 2.5 GHz
    • Crosstalk = –39 dB
    • Off Isolation = –22 dB
    • Insertion Loss = –1.2 dB
    • Input Return Loss = –12 dB
  • Low Active (2 mW) and Standby Power (50 µW)
    Consumption

HD3SS2522 is a 2:1 USB mux with Configuration Channel (CC) logic with Downstream Facing Port (DFP) support. The HD3SS2522 presents itself as a DFP according to the USB Type-C Spec. The CC logic block monitors the CC1 and CC2 pins voltages to determine when a USB port has been attached. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly.

The HD3SS2522 provides an VBUS_EN signal to control legacy power switch to provide 5 V to VBUS. The device also provides control signals needed to support 5 V VCONN sourcing for ecosystems implementing USB Type-C.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram and little added jitter. The device also has low current consumption in Standby mode.

HD3SS2522 is a 2:1 USB mux with Configuration Channel (CC) logic with Downstream Facing Port (DFP) support. The HD3SS2522 presents itself as a DFP according to the USB Type-C Spec. The CC logic block monitors the CC1 and CC2 pins voltages to determine when a USB port has been attached. Once a USB port has been attached, the CC logic also determines the orientation of the cable and configures the USB SS mux accordingly.

The HD3SS2522 provides an VBUS_EN signal to control legacy power switch to provide 5 V to VBUS. The device also provides control signals needed to support 5 V VCONN sourcing for ecosystems implementing USB Type-C.

Excellent dynamic characteristics of the device allow high speed switching with minimum attenuation to the signal eye diagram and little added jitter. The device also has low current consumption in Standby mode.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
HD3SS3220 ACTIVE 10-Gbps USB 3.1 Type-C 2:1 mux with DRP Controller Provides more flexibility to support all controller modes

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet HD3SS2522 USB Type-C SS MUX with DFP Controller datasheet (Rev. B) PDF | HTML 25 Aug 2015
Application note Enabling USB Type-C downstream ports for USB3.1 and 3.2 Hubs 12 Dec 2019
EVM User's guide HD3SS2522EVM User's Guide (Rev. A) 25 Jun 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00624 — USB Type-A to USB Type-C SS (SuperSpeed) MUX with DFP controller reference design

This addapter converts a USB standard host type-A port to Type-C DFP (downstream-facing port) with support for default, 1.5 A and 3.0A VBUS current levels. The TUSB2522 simplifies the design by integrating 2:1 USB 3.1 (up to 10 Gbps) mux with a DFP controller to monitor the Type-C configuration (...)
Test report: PDF
Schematic: PDF
Package Pins Download
WQFN (RHU) 56 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos