HD3SS3212-Q1
This product has been released to the market and is available for purchase. For some products, newer alternatives may be available.
Two-channel differential 2:1 & 1:2 USB3.2 mux & demux

 

Design kits & evaluation modules (1)

Name Part# Type
Two Channel Differential 2:1/1:2 10Gbps Mux/Demux Evaluation Module HD3SS3212EVM Evaluation Modules & Boards

Reference designs

CISPR 25 Class 5 USB Type-C™ Port Reference Design with USB 3.0 Data Support

TIDA-00987 is a reference design for Automotive Media Ports that require data transfer. This design has the capability to support USB 2.0 and USB 3.0 data through a 15W USB Type-C™ port. Customers can accelerate their media port systems by taking advantage of a complete reference design (...)

View the Important Notice for reference designs covering authorized use, intellectual property matters and disclaimers.

Development tools (1)

Name Part# Type
SPICE-based analog simulation program TINA-TI Circuit Design & Simulation